Specs/CAD
Part Number | A | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MSXP-25C-W40-5-6.35-SP3 | 25 | 11.4 | 40 | 4.5 | 9 | M3 | 5 | 6.35 | 0.6 | 122.27 | CAD | Cart |
● All products are provided with hex socket head cap screw.
Part Number | Rated Torque*1 (N・m) | |||||||
---|---|---|---|---|---|---|---|---|
MSXP-25C-W40-5-6.35-SP3 | 1.3 | 6000 | 1.9×10-6 | 50 | 0.3 | 1.2 | ±0.33 | 23 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
Material/Finish
MSXP-C-W-SP | |
---|---|
Main Body | PEEK (Polyether Ether Ketone) |
Hex Socket Head Cap Screw | SUSXM7 |
Structure
Characteristics
- This is a resin spring coupling with single-piece construction.
- PEEK superior in physical properties and electrical insulation is adopted.
- A plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.
Property
MSXP-C-W-SP | |
---|---|
Zero Backlash | ◎ |
Allowable Misalignment | ○ |
Electrical Insulation | ◎ |
Allowable Operating Temperature | -20℃ to 120℃ |
Application
High Frequency Power Supply / Matching BoxPrecautions for Use
Mounting on a D-cut shaft
As a rule, use round shafts.If a D-cut shaft is used, excessive load may be applied depending on the mounting position of the D-cut side due to hex socket head cap screw tightening, which may result in damage to the coupling.
When using a D-cut shaft, install it so that the D-cut surface of the shaft does not get caught in the coupling slit as much as possible as shown below.