• Couplings
  • Rigid Type

MRG-65-28-32

Rigid Couplings - Set Screw Type

  • Standard

Dimension Drawing

MRGRigid Couplings - Set Screw Type寸法図

*1: In a case where the bore diameter is φ 4 or less, the set screw is used in only one place.

Specs/CAD

Part Number AWFM Screw Tightening
Torque (N・m)
Price
(USD)
CAD
Download
Add to Cart
MRG-65-28-32 65 65 16 M8 15 145.04 CAD Cart

Part Number Max. Bore Diameter
(mm)
Rated
Torque*1
(N・m)
Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*2
Mass
(g) *2
MRG-65-28-32 32 35 9000 2.9×10-4 450

*1: Correction of rated torque due to load fluctuation is not required.
*2: These are values with max. bore diameter.

Structure

Set Screw Type

MRG Aluminum alloyMRGMRGS

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

MRGSMade of all stainless steelMRGMRGS

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

Clamping Type

MRG-C Aluminum alloyMRG-CMRGS-C

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

MRGS-CMade of all stainless steelMRG-CMRGS-C

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

Split Type

MRG-W Aluminum alloyMRG-WMRGS-W

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

MRGS-WMade of all stainless steelMRG-WMRGS-W

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings


Material/Finish

MRG
Main Body A2017
Anodized
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Recommended Applicable Motor
MRG MRGS
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ○: Very good ●: Available

  • Property
MRG MRGS
Zero Backlash
High Torque
High Torsional Stiffness
Corrosion Resistance (All S.S.) -

◎: Excellent ○: Very good

  • This is a rigid type coupling.
  • Light weight and ultra small moment of inertia. High response. High response.
  • There are two types of units made of aluminum alloy or all stainless steel.
  • There are three attachment methods: set screw type, clamping type, and split type.

Application

High precision XY stage / Machine tool / Cleaning equipment

Selection

Selection Based on Shaft Diameter and Rated Torque

The area bounded by the shaft diameter and rated torque indicates the selection size.

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings

Selection Example

In case of selected parameters of shaft diameter of φ15 and load torque of 3 N・m, the selected size for MRG is MRG-32.

Related Products

Rigid coupling with high precision XRP-C is available.

MRG/MRGS/MRG-C/MRGS-C/MRG-W/MRGS-W_CRigid Couplings


Related Services

Most Read