Specs/CAD
Unit : mm
Part Number | M (Fine) Nominal of Thread |
Pitch | L | H | K | S | F | E | T | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NSBFH-6-40 | M6 | 0.75 | 40 | 4 | 4 | 10 | 8 | 11.5 | 5 | 12.9 | 21.45 | CAD | Cart |
NSBFH-6-50 | M6 | 0.75 | 50 | 4 | 4 | 10 | 8 | 11.5 | 5 | 14 | 22.24 | CAD | Cart |
NSBFH-6-60 | M6 | 0.75 | 60 | 4 | 4 | 10 | 8 | 11.5 | 5 | 15.9 | 23.43 | CAD | Cart |
NSBFH-8-40 | M8 | 1.0 | 40 | 5.5 | 5.5 | 13 | 10 | 15 | 6.5 | 24.3 | 21.45 | CAD | Cart |
NSBFH-8-50 | M8 | 1.0 | 50 | 5.5 | 5.5 | 13 | 10 | 15 | 6.5 | 27.7 | 22.24 | CAD | Cart |
NSBFH-8-60 | M8 | 1.0 | 60 | 5.5 | 5.5 | 13 | 10 | 15 | 6.5 | 31.2 | 23.43 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
NSBFH | |
---|---|
Main Body | S45C Head End Face Quenching (Hardness: 35 HRC or Above) Electroless Nickel Plating |
Lock Nut | SUS304 |
Characteristics
- Fine screw thread stopper bolts. Fine adjustment of the screw-in depth is easy.
- Head end face is quenched. It has excellent wear resistance.
- All products are provided with a lock nut.
- Use in combination with the Stoppers for Linear Guides for Positioning series is possible.
Usage Example
Use the lock nut on the opposite side of the side that receives the force.