NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Compact Type, Stainless Steel

NLSPS

Dimension Drawing

NLSPSStoppers for Linear Guides, Compact Type, Stainless Steel寸法図

Specs/CAD

Select

A
All
15
18
19.5
M (Coarse)
Nominal of Thread
All
M5
M8

Unit : mm

Part Number W H A B E F G C S P T M (Coarse)
Nominal of Thread
Pitch D Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSPS-01 12 20 15 2 7 9 4 5 14 12 32 M5 0.8 4.5 M4×12 32.1 45.14 CAD Cart
NLSPS-02 14 23 18 2 8 10 4 5 16 15 38 M5 0.8 5.5 M5×12 50.1 47.03 CAD Cart
NLSPS-03 16 27 19.5 2.5 11 12 5 8 19 17 44 M8 1.25 6.6 M6×12 79.79 49.89 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSPS
Main Body SCS13
Hex Socket Head Cap Screw SUSXM7

Characteristics

  • Compact type stoppers for linear guides. For space-saving of equipment/devices and applications with limited space.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSPSStoppers for Linear Guides, Compact Type, Stainless Steel


Related Products

Stainless steel stopper bolts are available.
SPMLSPML-BSPMJSPMJ-B

NLSPSStoppers for Linear Guides, Compact Type, Stainless Steel


Related Services

Product List

Click here to see Stoppers for Linear Guides