NBK logo

  • Stoppers for Linear Guides

NLSK-02

Stoppers for Linear Guides, Rail Mounting, Steel

Dimension Drawing

NLSKStoppers for Linear Guides, Rail Mounting, Steel寸法図

Unit : mm

Part Number L L1 L2 L3 A M (Coarse)
Nominal of Thread
Pitch D D1 Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSK-02 41 22.5 5.5 6 6 M3 0.5 8 5.8 11.5 12.08 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSK
Main Body S45C
Isonite (Formerly Tufftride)

Characteristics

  • Stoppers for linear guides which can be directly mounted on guide rails. Mounting hole machining is not required.
  • Guide rail fixing is also possible.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.

Application

Table retention and fall prevention
Stoppers for emergencies
Guide rail fixing

Usage Example

NLSKStoppers for Linear Guides, Rail Mounting, Steel


Related Services

Product List

Click here to see NLSK

Click here to see Stoppers for Linear Guides