NBK logo

  • Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Steel

NLSD

Dimension Drawing

NLSDStoppers for Linear Guides, Base Mounting, Steel寸法図

*: Check the H dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

W
All
32
38
45
H
All
30
38
45
35
40
50
57
63

Unit : mm

Part Number W H B E F P T D Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSD-01 32 30 18 12 12 16 25 5.5 M5×12 126.5 33.69 CAD Cart
NLSD-02 32 38 18 12 12 16 25 5.5 M5×12 150.6 33.69 CAD Cart
NLSD-03 32 45 18 12 12 16 25 5.5 M5×12 171.9 35.27 CAD Cart
NLSD-04 32 35 18 12 12 16 25 5.5 M5×12 141.7 33.69 CAD Cart
NLSD-05 32 40 23 12 12 18 32 6.6 M6×12 177.3 35.27 CAD Cart
NLSD-06 32 50 23 12 12 18 32 6.6 M6×12 209.8 38.16 CAD Cart
NLSD-07 38 57 28 16 16 20 38 9 M8×16 368.9 46.85 CAD Cart
NLSD-08 45 63 31 16 16 25 45 9 M8×16 511.9 57.11 CAD Cart
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
NLSD
Main Body SS400
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Stoppers for linear guides.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Table retention and fall prevention
Stoppers for emergencies

Usage Example

Example using NLSC

NLSDStoppers for Linear Guides, Base Mounting, Steel


Related Services

Product List

Click here to see Stoppers for Linear Guides