NBK logo

  • Stoppers for Linear Guides

NLSC-05

Stoppers for Linear Guides, Base Mounting, Steel

Dimension Drawing

NLSCStoppers for Linear Guides, Base Mounting, Steel寸法図

*: Check the H dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Unit : mm

Part Number W H B J P T D Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSC-05 50 40 16 20 35 16 6.6 M6×20 159.2 42.30 CAD Cart

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

NLSC
Main Body SS400
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

Characteristics

  • Stoppers for linear guides.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSCStoppers for Linear Guides, Base Mounting, Steel


Related Services

Product List

Click here to see NLSC

Click here to see Stoppers for Linear Guides