• Special Screws
  • Tamper Resistant Screws

SRXB

Hexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Part Number Hexalobular
Socket
No.
Applicable Hexalobular Socket Head Screws Qty per Pack Mass
(g)
Price
(USD)
Standard
SRBS SRFXS SRFXS-SET SSC-SRBS
SRXB-10 10 SRBS-M3 SRFXS-M3 SRFXS-M3-SET SSC-SRBS-M3 1 4.36 6.96 Cart
SRXB-20 20 SRBS-M4 SRFXS-M4 SRFXS-M4-SET SSC-SRBS-M4 1 4.57 6.96 Cart
SRXB-25 25 SRBS-M5 SRFXS-M5 SRFXS-M5-SET SSC-SRBS-M5 1 4.79 6.96 Cart
SRXB-30 30 SRBS-M6 SRFXS-M6 SRFXS-M6-SET SSC-SRBS-M6 1 5.50 6.96 Cart
SRXB-40 40 SRBS-M8 - - SSC-SRBS-M8 1 6.00 6.96 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Short bit for tamper resistant screws SRBSSRFXSSSC-SRBS with a hexalobular socket*1 with a pin at the center.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • Torque management of tamper resistant screws is possible by use in combination with a torque screwdriver or torque wrench.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Usage Example

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws


Related Products

Hexalobular Button Head Cap Screws with Pin SRBS
SRBS

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

Flat Head Bolts with Hexalobular Socket (with Pin) SRFXS
SRFXS

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

Flat Head Bolts with Hexalobular Socket (with Pin) Rosette Washer Set SRFXS-SET
SRFXS-SET

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

Captive Button Head Cap Bolts with Hexalobular Socket (with Pin) SSC-SRBS
SSC-SRBS

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

Dedicated magnetic screwdrivers SRD are available.
SRD

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

SKABA short bit adapters are available.
SKABA

SRXBHexalobular Socket Head Cap Bits (with Pin) for Tamper Resistant Screws


Product List

Most Read