Specs/CAD
Unit : mm
Part Number | Hexalobular Socket No. |
Applicable Hexalobular Socket Head Screws | L1 | L2 | Mass (g) |
Price (USD) |
QTY (Piece) |
|||
---|---|---|---|---|---|---|---|---|---|---|
SRBS | SRFXS | SRFXS-SET | SSC-SRBS | |||||||
SRX-10 | 10 | SRBS-M3 | SRFXS-M3 | SRFXS-M3-SET | SSC-SRBS-M3 | 60 | 20 | 3.7 | 15.96 | Cart |
SRX-20 | 20 | SRBS-M4 | SRFXS-M4 | SRFXS-M4-SET | SSC-SRBS-M4 | 67 | 23 | 8.2 | 15.96 | Cart |
SRX-25 | 25 | SRBS-M5 | SRFXS-M5 | SRFXS-M5-SET | SSC-SRBS-M5 | 70 | 25 | 11 | 15.96 | Cart |
SRX-30 | 30 | SRBS-M6 | SRFXS-M6 | SRFXS-M6-SET | SSC-SRBS-M6 | 81 | 28 | 20 | 15.96 | Cart |
SRX-40 | 40 | SRBS-M8 | - | - | SSC-SRBS-M8 | 88 | 31 | 32 | 15.96 | Cart |
Application
Mounting and removing the tamper resistant screwsCharacteristics
- Hexalobular Socket Bolts (with Pin) SRBSSRFXSSSC-SRBS Dedicated Wrench.