• Special Screws
  • Tamper Resistant Screws

Tri-wing Bits for Tamper Resistant Screws

SRWB

  • Tamper Resistance

Dimension Drawing

SRWBTri-wing Bits for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Mass
(g)
Price
(USD)
QTY
(Piece)
SRWB-1 - 25.4 6.35 4.7 15.95 Cart
SRWB-2 SRWS-M3 25.4 6.35 4.8 15.96 Cart
SRWB-4 SRWS-M4 25.4 6.35 5.2 15.96 Cart
SRWB-5 SRWS-M5 25.4 6.35 5.6 15.96 Cart
SRWB-6 - 25.4 6.35 6.2 15.95 Cart
SRWB-7 - 25.4 6.35 6.6 15.95 Cart

Application

Mounting and removing the tamper resistant screws

Related Products

Triwing Pan Head Machine Screws
SRWS

SRWBTri-wing Bits for Tamper Resistant Screws

Triwing Flat Head Machine Screws
SRWFS

SRWBTri-wing Bits for Tamper Resistant Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRWBTri-wing Bits for Tamper Resistant Screws


Product List

Most Read