• Special Screws
  • Tamper Resistant Screws

Triangle Socket Bits for Tamper Resistant Screws

SRTRB

  • Tamper Resistance

Dimension Drawing

SRTRBTriangle Socket Bits for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Mass
(g)
Price
(USD)
QTY
(Piece)
SRTRB-3 SRTRS-M3 32 6.35 5.8 46.12 Cart
SRTRB-4 SRTRS-M4 32 6.35 6.4 46.12 Cart
SRTRB-5 SRTRS-M5 32 6.35 6.5 46.12 Cart
SRTRB-6 SRTRS-M6 32 6.35 7 46.12 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Triangular Socket Button Head Cap Screw SRTRS Dedicated Bits.Install and remove with  SRD Dedicated Magnetic Screwdriver together.

Related Products

Triangular Socket Button Head Cap Screws SRTRS
SRTRS

SRTRBTriangle Socket Bits for Tamper Resistant Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRTRBTriangle Socket Bits for Tamper Resistant Screws


Product List

Most Read