• Special Screws
  • High Performance S.S. Screws

SNSLG

Hex Socket Head Cap Screws - High Intensity Stainless Steel

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • High strength

Dimension Drawing

SNSLGHex Socket Head Cap Screws - High Intensity Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSLG-M3-6 M3 0.5 6 5.5 3 2.5 10 0.71 9.61 CAD Cart
SNSLG-M3-8 M3 0.5 8 5.5 3 2.5 10 0.88 9.76 CAD Cart
SNSLG-M3-10 M3 0.5 10 5.5 3 2.5 10 0.96 9.91 CAD Cart
SNSLG-M3-12 M3 0.5 12 5.5 3 2.5 10 1 10.04 CAD Cart
SNSLG-M3-15 M3 0.5 15 5.5 3 2.5 10 1 10.33 CAD Cart
SNSLG-M3-20 M3 0.5 20 5.5 3 2.5 10 1.4 10.60 CAD Cart
SNSLG-M3-25 M3 0.5 25 5.5 3 2.5 10 1.6 10.90 CAD Cart
SNSLG-M4-8 M4 0.7 8 7 4 3 10 1.6 16.03 CAD Cart
SNSLG-M4-10 M4 0.7 10 7 4 3 10 1.8 16.34 CAD Cart
SNSLG-M4-12 M4 0.7 12 7 4 3 10 2 16.46 CAD Cart
SNSLG-M4-15 M4 0.7 15 7 4 3 10 2.3 16.91 CAD Cart
SNSLG-M4-20 M4 0.7 20 7 4 3 10 2.7 17.48 CAD Cart
SNSLG-M4-25 M4 0.7 25 7 4 3 10 3.2 18.35 CAD Cart
SNSLG-M5-10 M5 0.8 10 8.5 5 4 10 2.7 16.91 CAD Cart
SNSLG-M5-12 M5 0.8 12 8.5 5 4 10 3 17.48 CAD Cart
SNSLG-M5-15 M5 0.8 15 8.5 5 4 10 3.5 17.92 CAD Cart
SNSLG-M5-20 M5 0.8 20 8.5 5 4 10 4 18.77 CAD Cart
SNSLG-M5-25 M5 0.8 25 8.5 5 4 10 4.8 19.34 CAD Cart
SNSLG-M5-30 M5 0.8 30 8.5 5 4 10 5.6 20.18 CAD Cart
SNSLG-M6-12 M6 1 12 10 6 5 10 5.1 17.92 CAD Cart
SNSLG-M6-15 M6 1 15 10 6 5 10 5.8 18.18 CAD Cart
SNSLG-M6-20 M6 1 20 10 6 5 10 6.5 19.06 CAD Cart
SNSLG-M6-25 M6 1 25 10 6 5 10 7.6 19.62 CAD Cart
SNSLG-M6-30 M6 1 30 10 6 5 10 8.3 21.06 CAD Cart
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
SNSLG
Main Body SUS316L

Application

FPD manufacturing devices, Semiconductor manufacturing devices,
Equipment/device structures, Offshore instruments,
General industrial machines

Characteristics

  • High intensity stainless steel hex socket head cap screw.
  • Tensile strength 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws; therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (%)
SNSLG *1 1000 800 0.3d
A2-70,A4-70*2 700 450 0.4d
A2-50,A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs".
Values in chart are for reference only. They are not guaranteed values.


Magnetic Permeability Comparison

Part Number / Material Magnetic Permeability
SNSLG SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read