Specs/CAD
Unit : mm
Part Number | Nominal | D | d | t | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SWA-5.3-10-1-F-GJ | 5 | 10 | 5.3 | 1 | 10 | 0.4 | 48.20 | CAD | Cart |
SWA-6.5-13-1-F-GJ | 6 | 13 | 6.5 | 1 | 10 | 0.8 | 48.20 | CAD | Cart |
SWA-8.5-18-1.6-F-GJ | 8 | 18 | 8.5 | 1.6 | 10 | 2.5 | 48.20 | CAD | Cart |
SWA-10.5-21-2-F-GJ | 10 | 21 | 10.5 | 2 | 10 | 3.7 | 48.20 | CAD | Cart |
SWA-13-24-2.5-F-GJ | 12 | 24 | 13 | 2.5 | 10 | 7.4 | 48.20 | CAD | Cart |
SWA-17-30-3-F-GJ | 16 | 30 | 17 | 3 | 10 | 11 | 96.41 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SWA-F-GJ | |
---|---|
Main Body | Steel Electrical Corrosion Prevention Coating |
Application
For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.Characteristics
- When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
- The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
- The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
- Suitable for fixing aluminum parts and materials that are used outdoors.
- The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the washers themselves, as well.
*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.