• Special Screws
  • Screws with Special Surface Treatment

SNSL-PN

Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment

  • Seizing & Sticking Prevention
  • Heat-resistance

Dimension Drawing

SNSL-PNHex Socket Head Cap Screws - SUS316L / Surface hardening treatment寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSL-M3-6-PN M3 0.5 6 5.5 3 2.5 1 0.71 10.79 CAD Cart
SNSL-M3-8-PN M3 0.5 8 5.5 3 2.5 1 0.8 10.79 CAD Cart
SNSL-M3-10-PN M3 0.5 10 5.5 3 2.5 1 0.88 10.79 CAD Cart
SNSL-M3-12-PN M3 0.5 12 5.5 3 2.5 1 0.96 10.79 CAD Cart
SNSL-M4-8-PN M4 0.7 8 7 4 3 1 1.7 11.24 CAD Cart
SNSL-M4-10-PN M4 0.7 10 7 4 3 1 1.8 11.24 CAD Cart
SNSL-M4-12-PN M4 0.7 12 7 4 3 1 2 11.24 CAD Cart
SNSL-M4-16-PN M4 0.7 16 7 4 3 1 2.3 11.87 CAD Cart
SNSL-M4-20-PN M4 0.7 20 7 4 3 1 2.7 11.87 CAD Cart
SNSL-M5-8-PN M5 0.8 8 8.5 5 4 1 2.5 11.40 CAD Cart
SNSL-M5-10-PN M5 0.8 10 8.5 5 4 1 2.7 11.40 CAD Cart
SNSL-M5-12-PN M5 0.8 12 8.5 5 4 1 3 11.54 CAD Cart
SNSL-M5-16-PN M5 0.8 16 8.5 5 4 1 3.5 12.01 CAD Cart
SNSL-M5-20-PN M5 0.8 20 8.5 5 4 1 4 12.01 CAD Cart
SNSL-M6-10-PN M6 1 10 10 6 5 1 4.7 12.42 CAD Cart
SNSL-M6-12-PN M6 1 12 10 6 5 1 5.1 12.42 CAD Cart
SNSL-M6-16-PN M6 1 16 10 6 5 1 5.8 12.91 CAD Cart
SNSL-M6-20-PN M6 1 20 10 6 5 1 6.5 13.37 CAD Cart
SNSL-M6-25-PN M6 1 25 10 6 5 1 7.6 13.37 CAD Cart
SNSL-M6-30-PN M6 1 30 10 6 5 1 8.3 13.37 CAD Cart
SNSL-M8-16-PN M8 1.25 16 13 8 6 1 12 15.04 CAD Cart
SNSL-M8-20-PN M8 1.25 20 13 8 6 1 13 15.04 CAD Cart
SNSL-M8-25-PN M8 1.25 25 13 8 6 1 15 15.04 CAD Cart
SNSL-M8-30-PN M8 1.25 30 13 8 6 1 17 15.49 CAD Cart
SNSL-M8-35-PN M8 1.25 35 13 8 6 1 19 15.49 CAD Cart
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
SNSL-PN
Main body SUS316L
Surface hardening treatment
Strength Class A4-70

Application

Seizing & Sticking Prevention
FPD production devices / semiconductor production devices /
food machinery / general industry machinery

Characteristics

  • Hardening the screw surface prevents screw seizing / sticking.
  • Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
  • Suitable for preventing seizing and sticking in environments where lubricant cannot be used.

Precautions for Use

May have lower corrosion resistance than general SUS316L.
We recommend performing a test under the same usage conditions as in actual usage in advance.

Product List

Most Read