Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | L1 | B | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|---|
SNH-M5-8-GJ | M5 | 0.8 | 8 | 3.5 | 8 | 10 | 2.5 | 48.20 | CAD | Cart |
SNH-M5-10-GJ | M5 | 0.8 | 10 | 3.5 | 8 | 10 | 2.8 | 48.20 | CAD | Cart |
SNH-M5-12-GJ | M5 | 0.8 | 12 | 3.5 | 8 | 10 | 3 | 48.20 | CAD | Cart |
SNH-M5-16-GJ | M5 | 0.8 | 16 | 3.5 | 8 | 10 | 3.5 | 48.20 | CAD | Cart |
SNH-M5-20-GJ | M5 | 0.8 | 20 | 3.5 | 8 | 10 | 4 | 48.20 | CAD | Cart |
SNH-M5-25-GJ | M5 | 0.8 | 25 | 3.5 | 8 | 10 | 4.7 | 48.20 | CAD | Cart |
SNH-M5-30-GJ | M5 | 0.8 | 30 | 3.5 | 8 | 10 | 5.3 | 48.20 | CAD | Cart |
SNH-M6-10-GJ | M6 | 1 | 10 | 4 | 10 | 10 | 4.5 | 48.20 | CAD | Cart |
SNH-M6-12-GJ | M6 | 1 | 12 | 4 | 10 | 10 | 4.9 | 48.20 | CAD | Cart |
SNH-M6-16-GJ | M6 | 1 | 16 | 4 | 10 | 10 | 5.6 | 48.20 | CAD | Cart |
SNH-M6-20-GJ | M6 | 1 | 20 | 4 | 10 | 10 | 6.3 | 48.20 | CAD | Cart |
SNH-M6-25-GJ | M6 | 1 | 25 | 4 | 10 | 10 | 7.2 | 48.20 | CAD | Cart |
SNH-M6-30-GJ | M6 | 1 | 30 | 4 | 10 | 10 | 8.1 | 48.20 | CAD | Cart |
SNH-M6-35-GJ | M6 | 1 | 35 | 4 | 10 | 10 | 9 | 48.20 | CAD | Cart |
SNH-M6-40-GJ | M6 | 1 | 40 | 4 | 10 | 10 | 9.9 | 48.20 | CAD | Cart |
SNH-M8-12-GJ | M8 | 1.25 | 12 | 5.5 | 13 | 10 | 10 | 48.20 | CAD | Cart |
SNH-M8-16-GJ | M8 | 1.25 | 16 | 5.5 | 13 | 10 | 11 | 48.20 | CAD | Cart |
SNH-M8-20-GJ | M8 | 1.25 | 20 | 5.5 | 13 | 10 | 12 | 48.20 | CAD | Cart |
SNH-M8-25-GJ | M8 | 1.25 | 25 | 5.5 | 13 | 10 | 14 | 48.20 | CAD | Cart |
SNH-M8-30-GJ | M8 | 1.25 | 30 | 5.5 | 13 | 10 | 16 | 48.20 | CAD | Cart |
SNH-M8-35-GJ | M8 | 1.25 | 35 | 5.5 | 13 | 10 | 17 | 48.20 | CAD | Cart |
SNH-M8-40-GJ | M8 | 1.25 | 40 | 5.5 | 13 | 10 | 19 | 48.20 | CAD | Cart |
SNH-M8-45-GJ | M8 | 1.25 | 45 | 5.5 | 13 | 10 | 20 | 48.20 | CAD | Cart |
SNH-M8-50-GJ | M8 | 1.25 | 50 | 5.5 | 13 | 10 | 22 | 48.20 | CAD | Cart |
SNH-M10-16-GJ | M10 | 1.5 | 16 | 7 | 17 | 10 | 21 | 48.20 | CAD | Cart |
SNH-M10-20-GJ | M10 | 1.5 | 20 | 7 | 17 | 10 | 23 | 48.20 | CAD | Cart |
SNH-M10-25-GJ | M10 | 1.5 | 25 | 7 | 17 | 10 | 26 | 48.20 | CAD | Cart |
SNH-M10-30-GJ | M10 | 1.5 | 30 | 7 | 17 | 10 | 28 | 48.20 | CAD | Cart |
SNH-M10-35-GJ | M10 | 1.5 | 35 | 7 | 17 | 10 | 31 | 48.20 | CAD | Cart |
SNH-M10-40-GJ | M10 | 1.5 | 40 | 7 | 17 | 10 | 34 | 48.20 | CAD | Cart |
SNH-M10-45-GJ | M10 | 1.5 | 45 | 7 | 17 | 10 | 36 | 48.20 | CAD | Cart |
SNH-M12-20-GJ | M12 | 1.75 | 20 | 8 | 19 | 10 | 34 | 48.20 | CAD | Cart |
SNH-M12-25-GJ | M12 | 1.75 | 25 | 8 | 19 | 10 | 37 | 48.20 | CAD | Cart |
SNH-M12-30-GJ | M12 | 1.75 | 30 | 8 | 19 | 10 | 41 | 48.20 | CAD | Cart |
SNH-M12-35-GJ | M12 | 1.75 | 35 | 8 | 19 | 10 | 45 | 48.20 | CAD | Cart |
SNH-M16-20-GJ | M16 | 2 | 20 | 10 | 24 | 10 | 69 | 96.41 | CAD | Cart |
SNH-M16-25-GJ | M16 | 2 | 25 | 10 | 24 | 10 | 75 | 96.41 | CAD | Cart |
SNH-M16-30-GJ | M16 | 2 | 30 | 10 | 24 | 10 | 82 | 96.41 | CAD | Cart |
SNH-M16-35-GJ | M16 | 2 | 35 | 10 | 24 | 10 | 89 | 96.41 | CAD | Cart |
SNH-M16-40-GJ | M16 | 2 | 40 | 10 | 24 | 10 | 96 | 96.41 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNH-GJ | |
---|---|
Main Body | Steel Galvanic Corrosion Prevention Treatment |
Strength Class | 4.8 |
Application
For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.Characteristics
- When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
- The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
- The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
- Suitable for fixing aluminum parts and materials that are used outdoors.
- The surface treatment has a high adhesiveness, and provides excellent anti-rust effects for the bolts themselves, as well.
*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.