Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SHN-M5-GJ | M5 | 0.8 | 8 | 4 | 10 | 1.2 | 48.20 | CAD | Cart |
SHN-M6-GJ | M6 | 1 | 10 | 5 | 10 | 2.4 | 48.20 | CAD | Cart |
SHN-M8-GJ | M8 | 1.25 | 13 | 6.5 | 10 | 5.4 | 48.20 | CAD | Cart |
SHN-M10-GJ | M10 | 1.5 | 17 | 8 | 10 | 11 | 48.20 | CAD | Cart |
SHN-M12-GJ | M12 | 1.75 | 19 | 10 | 10 | 17 | 48.20 | CAD | Cart |
SHN-M16-GJ | M16 | 2 | 24 | 13 | 10 | 37 | 96.41 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHN-GJ | |
---|---|
Main Body | Steel Galvanic Corrosion Prevention Treatment |
Application
For outdoor screw tightening, such as fixing outdoor components of air conditioners, etc.Characteristics
- When the thread part and mating side materials differ, this prevents the corrosion (galvanic corrosion *1) that occurs due to adherence of water droplets, etc.
- The surface treatment reduces the electrical conductivity, and suppresses the battery action between dissimilar metals which is a source of corrosion.
- The effective period of galvanic corrosion prevention is about 5 times longer than hot dip zinc plating.
- Suitable for fixing aluminum parts and materials that are used outdoors.
- Surface treatment adhesiveness is high, with superior anti-rust effects for the nuts themselves, as well.
*1: In locations where dissimilar metals are in direct contact, when water droplets, etc., adhere between the two metals, battery action can result in corrosion. This is also called galvanic corrosion.