• Special Screws
  • Special Material Screws

SNSM

Hex Socket Head Cap Screws - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SNSMHex Socket Head Cap Screws - Molybdenum寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSM-M3-6 M3 0.5 6 5.5 3 2.5 2760 1 0.93 41.42 CAD Cart
SNSM-M3-8 M3 0.5 8 5.5 3 2.5 2760 1 1 42.78 CAD Cart
SNSM-M3-10 M3 0.5 10 5.5 3 2.5 2760 1 1.2 44.44 CAD Cart
SNSM-M3-12 M3 0.5 12 5.5 3 2.5 2760 1 1.3 46.73 CAD Cart
SNSM-M3-16 M3 0.5 16 5.5 3 2.5 2760 1 1.5 51.25 CAD Cart
SNSM-M3-20 M3 0.5 20 5.5 3 2.5 2760 1 1.8 55.66 CAD Cart
SNSM-M4-8 M4 0.7 8 7 4 3 4820 1 2.2 49.00 CAD Cart
SNSM-M4-10 M4 0.7 10 7 4 3 4820 1 2.4 51.72 CAD Cart
SNSM-M4-12 M4 0.7 12 7 4 3 4820 1 2.6 54.10 CAD Cart
SNSM-M4-16 M4 0.7 16 7 4 3 4820 1 2.9 60.50 CAD Cart
SNSM-M4-20 M4 0.7 20 7 4 3 4820 1 3.5 65.96 CAD Cart
SNSM-M4-25 M4 0.7 25 7 4 3 4820 1 4.1 78.40 CAD Cart
SNSM-M5-10 M5 0.8 10 8.5 5 4 7810 1 3.5 56.28 CAD Cart
SNSM-M5-12 M5 0.8 12 8.5 5 4 7810 1 3.9 58.70 CAD Cart
SNSM-M5-16 M5 0.8 16 8.5 5 4 7810 1 4.5 65.82 CAD Cart
SNSM-M5-20 M5 0.8 20 8.5 5 4 7810 1 5.2 73.10 CAD Cart
SNSM-M5-25 M5 0.8 25 8.5 5 4 7810 1 6.3 80.98 CAD Cart
SNSM-M6-12 M6 1 12 10 6 5 11000 1 6.6 70.52 CAD Cart
SNSM-M6-16 M6 1 16 10 6 5 11000 1 7.5 78.40 CAD Cart
SNSM-M6-20 M6 1 20 10 6 5 11000 1 8.5 88.09 CAD Cart
SNSM-M6-25 M6 1 25 10 6 5 11000 1 9.9 98.71 CAD Cart
SNSM-M6-30 M6 1 30 10 6 5 11000 1 11 110.40 CAD Cart
SNSM-M8-16 M8 1.25 16 13 8 6 20100 1 16 116.14 CAD Cart
SNSM-M8-20 M8 1.25 20 13 8 6 20100 1 18 130.54 CAD Cart
SNSM-M8-25 M8 1.25 25 13 8 6 20100 1 20 149.18 CAD Cart
SNSM-M8-30 M8 1.25 30 13 8 6 20100 1 22 165.25 CAD Cart
SNSM-M8-35 M8 1.25 35 13 8 6 20100 1 25 186.46 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSM
Main Body Pure Molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics

  • These screws are made of pure molybdenum.
  • Melting Point: 2623 deg C. Excellent heat resistance.

Precautions for Use

Note that in an oxidizing atmosphere, sublimation will begin at 600°C or higher.

Physical Property

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus(GPa) 327 193
Electric Resistance(μΩ・m) 0.058 0.7
Thermal Conductivity(W/(m・K)) 142 17
Linear Expansion Coefficient(K-1 5.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength(N/mm2 515 520 or Higher
0.2% Proof Stress(N/mm2 380 205 or Higher
Elongation(%) 15 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read