• Special Screws
  • Space optimization

SVLS

Socket Head Cap Screws with Ventilation Hole with Low Profile

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVLSSocket Head Cap Screws with Ventilation Hole with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d
max.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SVLS-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.2 20 0.53 56.87 CAD Cart
SVLS-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.2 20 0.62 60.08 CAD Cart
SVLS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.2 20 0.7 65.20 CAD Cart
SVLS-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.2 20 0.78 71.77 CAD Cart
SVLS-M4-6 M4 0.7 6 7 2.8 2.5 2.3 Full Thread 1.5 20 1.1 65.20 CAD Cart
SVLS-M4-8 M4 0.7 8 7 2.8 2.5 2.3 Full Thread 1.5 20 1.3 68.24 CAD Cart
SVLS-M4-10 M4 0.7 10 7 2.8 2.5 2.3 Full Thread 1.5 20 1.4 72.53 CAD Cart
SVLS-M4-12 M4 0.7 12 7 2.8 2.5 2.3 Full Thread 1.5 20 1.6 76.06 CAD Cart
SVLS-M4-16 M4 0.7 16 7 2.8 2.5 2.3 Full Thread 1.5 20 1.9 85.17 CAD Cart
SVLS-M5-8 M5 0.8 8 8.5 3.5 3 2.7 Full Thread 1.5 10 1.8 37.04 CAD Cart
SVLS-M5-10 M5 0.8 10 8.5 3.5 3 2.7 Full Thread 1.5 10 2 39.06 CAD Cart
SVLS-M5-12 M5 0.8 12 8.5 3.5 3 2.7 Full Thread 1.5 10 2.3 41.45 CAD Cart
SVLS-M5-16 M5 0.8 16 8.5 3.5 3 2.7 Full Thread 1.5 10 2.8 43.23 CAD Cart
SVLS-M5-20 M5 0.8 20 8.5 3.5 3 2.7 Full Thread 1.5 10 3.3 47.40 CAD Cart
SVLS-M6-8 M6 1 8 10 4 4 3 Full Thread 2 10 3.1 43.23 CAD Cart
SVLS-M6-10 M6 1 10 10 4 4 3 Full Thread 2 10 3.5 44.22 CAD Cart
SVLS-M6-12 M6 1 12 10 4 4 3 Full Thread 2 10 3.8 46.14 CAD Cart
SVLS-M6-16 M6 1 16 10 4 4 3 Full Thread 2 10 4.5 50.04 CAD Cart
SVLS-M6-20 M6 1 20 10 4 4 3 Full Thread 2 10 5.3 55.48 CAD Cart
SVLS-M8-10 M8 1.25 10 13 5 5 3.8 Full Thread 2 10 7.2 58.51 CAD Cart
SVLS-M8-12 M8 1.25 12 13 5 5 3.8 Full Thread 2 10 7.8 54.09 CAD Cart
SVLS-M8-16 M8 1.25 16 13 5 5 3.8 Full Thread 2 10 9 56.76 CAD Cart
SVLS-M8-20 M8 1.25 20 13 5 5 3.8 Full Thread 2 10 10 61.79 CAD Cart
SVLS-M8-25 M8 1.25 25 13 5 5 3.8 Full Thread 2 10 12 66.98 CAD Cart
SVLS-M8-30 M8 1.25 30 13 5 5 3.8 Full Thread 2 10 14 71.77 CAD Cart
SVLS-M8-35 M8 1.25 35 13 5 5 3.8 22 2 10 16 77.45 CAD Cart
SVLS-M10-16 M10 1.5 16 16 6 6 4.5 Full Thread 3 5 15 35.15 CAD Cart
SVLS-M10-20 M10 1.5 20 16 6 6 4.5 Full Thread 3 5 17 32.61 CAD Cart
SVLS-M10-25 M10 1.5 25 16 6 6 4.5 Full Thread 3 5 19 34.39 CAD Cart
SVLS-M10-30 M10 1.5 30 16 6 6 4.5 Full Thread 3 5 22 36.15 CAD Cart

*1: The hexagonal width across flats of SVLS-M10 has been changed from 7 mm to 6 mm.
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
SVLS
Main Body SUSXM7
(Equivalent to SUS304)
Strength Class A2-50

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Socket head cap screws have low head heights. These screws are intended for the reduction of the size of machinery and device and applications with limited overhead space.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVLSSocket Head Cap Screws with Ventilation Hole with Low Profile


Product List

Most Read