• Special Screws
  • Washers・Insert

Rosette Washer

SWAS-RW

  • Decoration

Specs/CAD

Unit : mm

Part Number Nominal D d t Qty per pack Mass(g) Price
(USD)
CAD
Download
QTY
(Pack)
SWAS-3-RW 3 10 3.5 2 10 0.74 12.04 CAD Cart
SWAS-4-RW 4 12 4.5 2.5 10 1.1 12.78 CAD Cart
SWAS-5-RW 5 14 5.5 3 10 1.9 16.26 CAD Cart
SWAS-6-RW 6 16 6.5 3.5 10 3 17.78 CAD Cart

Dimension Drawing

SWAS-RWRosette Washer寸法図

Related Services

Material/Finish

SWAS-RW
Main body SUS303

Application

For decoration/prevent from getting caught

Characteristics

  • Washer for Flat Head Screw. A Flat Head Screw can be used without countersinking.
  • It decorates the mounting part beautifully by sleek spherical shape.

Usage Example

By combining with SRFXS.

SWAS-RWRosette Washer


Product List

Most Read