• Special Screws
  • Washers・Insert

SCH

Cover Caps for Hex Head Screw

Dimension Drawing

SCHCover Caps for Hex Head Screw寸法図

Specs/CAD

Unit : mm

Part Number Nominal of Hex Head
Screws and Hex Nuts*1
B H h D1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SCH-5 5 8 9.5 5 10.9 20 0.3 10.51 CAD Cart
SCH-6 6 10 13 6 12.9 20 0.6 5.80 CAD Cart
SCH-8 8 13 15 9 16.8 20 1 7.33 CAD Cart
SCH-10 10 17 19.5 9 21.3 10 1.9 4.76 CAD Cart
SCH-12 12 19 21.5 11 23.6 10 2.4 6.66 CAD Cart
SCH-16 16 24 27 14 29.8 10 3.2 9.49 CAD Cart

*1: Confirm the width across flat dimensions of the hex head screws and hex nuts. SCH-10 and SCH-12 use the old JIS dimensions.

Material/Finish

SCH
Main Body Polyethylene(Black)

Application

Protection of screw heads and dust countermeasure

Characteristics

  • Cover caps cover heads of hex head screws and hex nuts to increase the safety of machines and instruments.

Usage Example

SCHCover Caps for Hex Head Screw


Product List

Most Read