• Special Screws
  • Plugs

SFTS-PS

Hex Socket Pipe Plugs

Dimension Drawing

SFTS-PSHex Socket Pipe Plugs寸法図

Specs/CAD

Unit : mm

Part Number R(PT) Normal of Thread D1 k L B t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SFTS-0.5-PS R1/16 7.723 0.45 6 4 3 1 2 8.06 CAD Cart
SFTS-1-PS R1/8 9.728 0.45 7 5 3.5 1 3 3.78 CAD Cart
SFTS-2-PS R1/4 13.157 0.7 8.9 6 4.5 1 6 6.02 CAD Cart
SFTS-3-PS R3/8 16.662 0.7 10 8 5 1 11 7.76 CAD Cart
SFTS-4-PS R1/2 20.955 0.9 12 10 6 1 21 10.79 CAD Cart

Material/Finish

SFTS-PS
Main Body SUSXM7
(S.S. grade:A2)

Application

Hydraulic equipment, pneumatic machinery and equipment, and general industrial machines

Characteristics

  • Sinking type Pipe Taper Screw Plugs
  • SFT-PS and SFTS-PS are precoated seal types which do not require sealing tape or sealant. This dramatically reduces work time. The sealing effect is also excellent.
  • Precoated seals have excellent resistance to oil, gasoline, water, and heat.

Product List

Most Read