Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
---|---|---|---|---|---|---|---|---|---|
SPA-M2-N | M2 | 0.4 | 4 | 1.6 | 50 | 0.027 | 24.66 | CAD | Cart |
SPA-M2.6-N | M2.6 | 0.45 | 5 | 2 | 50 | 0.05 | 24.66 | CAD | Cart |
SPA-M3-N | M3 | 0.5 | 5.5 | 2.4 | 50 | 0.072 | 9.59 | CAD | Cart |
SPA-M4-N | M4 | 0.7 | 7 | 3.2 | 50 | 0.17 | 10.22 | CAD | Cart |
SPA-M5-N | M5 | 0.8 | 8 | 4 | 20 | 0.25 | 6.00 | CAD | Cart |
SPA-M6-N | M6 | 1 | 10 | 5 | 20 | 0.51 | 6.47 | CAD | Cart |
SPA-M8-N | M8 | 1.25 | 13 | 6.5 | 20 | 1.1 | 7.94 | CAD | Cart |
SPA-M10-N | M10 | 1.5 | 17 | 8 | 10 | 2.4 | 6.85 | CAD | Cart |
SPA-M12-N | M12 | 1.75 | 19 | 10 | 10 | 3.5 | 10.35 | CAD | Cart |
SPA-M16-N | M16 | 2 | 24 | 18 | 5 | 8.9 | 17.09 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA | |
---|---|
Main Body | RENY*1(50% Glass Fiber Reinforced Polyamide MXD6) /Ivory |
Heat Resistance Temperature*2 |
105℃ |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment, insulation and dewcondensation prevention for refrigerators and freezers, aquatic
applications, electrochemical plating, lightweight applications in
automobiles, aircrafts, and spacecrafts
Characteristics
- RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
- Screws have excellent fatigue resistance, creep resistance, and thermal insulation.
- It has a hardness level near that of metal but its mass is 1/5th that of iron.
- The properties and precautions of plastic screws⇒Plastic Screws