Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M3-10-LH | M3 | 0.5 | 10 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.16 | 12.90 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-LH | |
---|---|
Main Body | RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
Heat Resistance Temperature*2 |
105°C |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dew condensation prevention for refrigerators and freezers / Aquatic applications / Electrochemical plating / Lightweight applications in automobiles / Aircrafts / SpacecraftsCharacteristics
- RENY low profile cap screw.
- RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- The properties and precautions of plastic screws ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".