Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
Standard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPA-M3-6-LH | M3 | 0.5 | 6 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.13 | 11.08 | CAD | Cart |
SPA-M3-8-LH | M3 | 0.5 | 8 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.15 | 12.00 | CAD | Cart |
SPA-M3-10-LH | M3 | 0.5 | 10 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.16 | 12.90 | CAD | Cart |
SPA-M3-12-LH | M3 | 0.5 | 12 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.18 | 12.90 | CAD | Cart |
SPA-M3-16-LH | M3 | 0.5 | 16 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.22 | 13.80 | CAD | Cart |
SPA-M3-20-LH | M3 | 0.5 | 20 | 5.5 | 2.4 | SKX-10 | 10 | 884 | 0.35 | 20 | 0.25 | 14.93 | CAD | Cart |
SPA-M4-6-LH | M4 | 0.7 | 6 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.24 | 12.90 | CAD | Cart |
SPA-M4-8-LH | M4 | 0.7 | 8 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.28 | 13.80 | CAD | Cart |
SPA-M4-10-LH | M4 | 0.7 | 10 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.31 | 13.80 | CAD | Cart |
SPA-M4-12-LH | M4 | 0.7 | 12 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.33 | 14.93 | CAD | Cart |
SPA-M4-16-LH | M4 | 0.7 | 16 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.39 | 15.84 | CAD | Cart |
SPA-M4-20-LH | M4 | 0.7 | 20 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.45 | 17.87 | CAD | Cart |
SPA-M4-25-LH | M4 | 0.7 | 25 | 7 | 3.1 | SKX-20 | 20 | 1340 | 0.84 | 20 | 0.53 | 22.61 | CAD | Cart |
SPA-M5-6-LH | M5 | 0.8 | 6 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.42 | 14.93 | CAD | Cart |
SPA-M5-8-LH | M5 | 0.8 | 8 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.47 | 14.93 | CAD | Cart |
SPA-M5-10-LH | M5 | 0.8 | 10 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.52 | 14.93 | CAD | Cart |
SPA-M5-12-LH | M5 | 0.8 | 12 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.58 | 15.84 | CAD | Cart |
SPA-M5-16-LH | M5 | 0.8 | 16 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.66 | 15.84 | CAD | Cart |
SPA-M5-20-LH | M5 | 0.8 | 20 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.77 | 17.87 | CAD | Cart |
SPA-M5-25-LH | M5 | 0.8 | 25 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 0.89 | 22.61 | CAD | Cart |
SPA-M5-30-LH | M5 | 0.8 | 30 | 8.5 | 3.65 | SKX-25 | 25 | 2102 | 1.38 | 20 | 1.02 | 40.03 | CAD | Cart |
SPA-M6-10-LH | M6 | 1 | 10 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 0.79 | 8.03 | CAD | Cart |
SPA-M6-12-LH | M6 | 1 | 12 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 0.88 | 9.05 | CAD | Cart |
SPA-M6-16-LH | M6 | 1 | 16 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 1.0 | 9.05 | CAD | Cart |
SPA-M6-20-LH | M6 | 1 | 20 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 1.11 | 10.40 | CAD | Cart |
SPA-M6-25-LH | M6 | 1 | 25 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 1.33 | 11.42 | CAD | Cart |
SPA-M6-30-LH | M6 | 1 | 30 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 1.48 | 12.90 | CAD | Cart |
SPA-M6-40-LH | M6 | 1 | 40 | 10 | 4.4 | SKX-30 | 30 | 2651 | 2.19 | 10 | 1.85 | 18.22 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SPA-LH | |
---|---|
Main Body | RENY*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
Heat Resistance Temperature*2 |
105°C |
*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipment / Insulation and dew condensation prevention for refrigerators and freezers / Aquatic applications / Electrochemical plating / Lightweight applications in automobiles / Aircrafts / SpacecraftsCharacteristics
- RENY low profile cap screw.
- RENY is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- The properties and precautions of plastic screws ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".