• Special Screws
  • Miniature Screws

Pan Head Machine Screws for Precision Instruments

SNZS-M

  • Miniature

Dimension Drawing

SNZS-MPan Head Machine Screws for Precision Instruments寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M1
M1.4
M1.6
M1.7
M2
M2.5
M2.6
L
All
2
3
4
5
6
8
10
12
14
2.5
3.5

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Max.
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNZS-M1-2 M1 0.25 2 1.8 0.45 0.02 50 0.013 19.44 CAD Cart
SNZS-M1-3 M1 0.25 3 1.8 0.45 0.02 50 0.017 19.44 CAD Cart
SNZS-M1-4 M1 0.25 4 1.8 0.45 0.02 50 0.021 19.44 CAD Cart
SNZS-M1-5 M1 0.25 5 1.8 0.45 0.02 50 0.025 19.44 CAD Cart
SNZS-M1.4-2 M1.4 0.3 2 2 0.5 0.07 50 0.024 10.50 CAD Cart
SNZS-M1.4-3 M1.4 0.3 3 2 0.5 0.07 50 0.032 9.68 CAD Cart
SNZS-M1.4-4 M1.4 0.3 4 2 0.5 0.07 50 0.04 9.68 CAD Cart
SNZS-M1.4-5 M1.4 0.3 5 2 0.5 0.07 50 0.048 9.68 CAD Cart
SNZS-M1.4-6 M1.4 0.3 6 2 0.5 0.07 50 0.057 10.50 CAD Cart
SNZS-M1.4-8 M1.4 0.3 8 2 0.5 0.07 50 0.073 10.50 CAD Cart
SNZS-M1.4-10 M1.4 0.3 10 2 0.5 0.07 50 0.09 10.50 CAD Cart
SNZS-M1.6-2 M1.6 0.35 2 2.3 0.5 0.1 50 0.033 11.93 CAD Cart
SNZS-M1.6-3 M1.6 0.35 3 2.3 0.5 0.1 50 0.043 9.68 CAD Cart
SNZS-M1.6-4 M1.6 0.35 4 2.3 0.5 0.1 50 0.053 9.68 CAD Cart
SNZS-M1.6-5 M1.6 0.35 5 2.3 0.5 0.1 50 0.063 9.68 CAD Cart
SNZS-M1.6-6 M1.6 0.35 6 2.3 0.5 0.1 50 0.071 9.68 CAD Cart
SNZS-M1.6-8 M1.6 0.35 8 2.3 0.5 0.1 50 0.09 10.50 CAD Cart
SNZS-M1.6-10 M1.6 0.35 10 2.3 0.5 0.1 50 0.11 11.22 CAD Cart
SNZS-M1.6-12 M1.6 0.35 12 2.3 0.5 0.1 50 0.13 11.93 CAD Cart
SNZS-M1.7-2 M1.7 0.35 2 2.5 0.5 0.14 50 0.036 15.64 CAD Cart
SNZS-M1.7-3 M1.7 0.35 3 2.5 0.5 0.14 50 0.048 15.64 CAD Cart
SNZS-M1.7-4 M1.7 0.35 4 2.5 0.5 0.14 50 0.06 9.68 CAD Cart
SNZS-M1.7-5 M1.7 0.35 5 2.5 0.5 0.14 50 0.072 9.68 CAD Cart
SNZS-M1.7-6 M1.7 0.35 6 2.5 0.5 0.14 50 0.084 9.68 CAD Cart
SNZS-M1.7-8 M1.7 0.35 8 2.5 0.5 0.14 50 0.11 10.50 CAD Cart
SNZS-M1.7-10 M1.7 0.35 10 2.5 0.5 0.14 50 0.13 10.50 CAD Cart
SNZS-M1.7-12 M1.7 0.35 12 2.5 0.5 0.14 50 0.16 10.50 CAD Cart
SNZS-M1.7-14 M1.7 0.35 14 2.5 0.5 0.14 50 0.18 10.50 CAD Cart
SNZS-M2-2 M2 0.4 2 3 0.6 0.22 50 0.055 10.50 CAD Cart
SNZS-M2-2.5 M2 0.4 2.5 3 0.6 0.22 50 0.064 7.51 CAD Cart
SNZS-M2-3 M2 0.4 3 3 0.6 0.22 50 0.072 7.51 CAD Cart
SNZS-M2-3.5 M2 0.4 3.5 3 0.6 0.22 50 0.081 12.74 CAD Cart
SNZS-M2-4 M2 0.4 4 3 0.6 0.22 50 0.089 7.51 CAD Cart
SNZS-M2-5 M2 0.4 5 3 0.6 0.22 50 0.11 7.51 CAD Cart
SNZS-M2-6 M2 0.4 6 3 0.6 0.22 50 0.12 7.51 CAD Cart
SNZS-M2-8 M2 0.4 8 3 0.6 0.22 50 0.16 8.22 CAD Cart
SNZS-M2-10 M2 0.4 10 3 0.6 0.22 50 0.19 10.50 CAD Cart
SNZS-M2-12 M2 0.4 12 3 0.6 0.22 50 0.23 10.50 CAD Cart
SNZS-M2-14 M2 0.4 14 3 0.6 0.22 50 0.26 10.50 CAD Cart
SNZS-M2.5-3 M2.5 0.45 3 3.8 0.8 0.46 50 0.13 10.50 CAD Cart
SNZS-M2.5-4 M2.5 0.45 4 3.8 0.8 0.46 50 0.15 8.22 CAD Cart
SNZS-M2.5-5 M2.5 0.45 5 3.8 0.8 0.46 50 0.18 8.22 CAD Cart
SNZS-M2.5-6 M2.5 0.45 6 3.8 0.8 0.46 50 0.21 8.22 CAD Cart
SNZS-M2.5-8 M2.5 0.45 8 3.8 0.8 0.46 50 0.28 8.22 CAD Cart
SNZS-M2.5-10 M2.5 0.45 10 3.8 0.8 0.46 50 0.34 7.37 CAD Cart
SNZS-M2.6-2.5 M2.6 0.45 2.5 4 0.8 0.53 50 0.13 11.93 CAD Cart
SNZS-M2.6-3 M2.6 0.45 3 4 0.8 0.53 50 0.15 11.93 CAD Cart
SNZS-M2.6-4 M2.6 0.45 4 4 0.8 0.53 50 0.18 10.50 CAD Cart
SNZS-M2.6-5 M2.6 0.45 5 4 0.8 0.53 50 0.21 10.50 CAD Cart
SNZS-M2.6-6 M2.6 0.45 6 4 0.8 0.53 50 0.24 10.50 CAD Cart
SNZS-M2.6-8 M2.6 0.45 8 4 0.8 0.53 50 0.3 10.50 CAD Cart
SNZS-M2.6-10 M2.6 0.45 10 4 0.8 0.53 50 0.36 8.51 CAD Cart
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
SNZS-M
Main Body SUSXM7
(Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Compact precision instruments

Characteristics

  • Miniature screws for precision instruments in sizes from M1 to M2.6.
  • Pan head machine screws of low profile. For applications with limited overhead space.

Product List

Click here to see Miniature Screws

Click here to see Special Screws

Most Read