• Special Screws
  • Chemical Resistance

SPE-P(INCH)

Plastic Screw - Cross Recessed Pan Head Machine Screw - PEEK - Inch Thread

Plastic Screw PEEK / Cross Recessed Pan Head Machine Screw / Inch Thread

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread寸法図

Specs/CAD

Unit : inch

Part Number ♯Nominal L D1 L1 Tension Rupture
Load (N)*1
Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-#2-56-3/16-P No.2-56UNC 3/16 0.167 0.058 181 0.1 10 0.036 9.67 CAD Cart
SPE-#2-56-1/4-P No.2-56UNC 1/4 0.167 0.058 181 0.1 10 0.040 9.67 CAD Cart
SPE-#2-56-5/16-P No.2-56UNC 5/16 0.167 0.058 181 0.1 10 0.044 10.14 CAD Cart
SPE-#2-56-3/8-P No.2-56UNC 3/8 0.167 0.058 181 0.1 10 0.048 10.50 CAD Cart
SPE-#4-40-1/4-P No.4-40UNC 1/4 0.219 0.08 306 0.19 10 0.083 10.14 CAD Cart
SPE-#4-40-5/16-P No.4-40UNC 5/16 0.219 0.08 306 0.19 10 0.089 10.34 CAD Cart
SPE-#4-40-3/8-P No.4-40UNC 3/8 0.219 0.08 306 0.19 10 0.095 10.79 CAD Cart
SPE-#4-40-1/2-P No.4-40UNC 1/2 0.219 0.08 306 0.19 10 0.11 11.69 CAD Cart
SPE-#4-40-5/8-P No.4-40UNC 5/8 0.219 0.08 306 0.19 10 0.12 14.89 CAD Cart
SPE-#4-40-3/4-P No.4-40UNC 3/4 0.219 0.08 306 0.19 10 0.13 15.65 CAD Cart
SPE-#4-40-7/8-P No.4-40UNC 7/8 0.219 0.08 306 0.19 10 0.14 21.40 CAD Cart
SPE-#4-40-1-P No.4-40UNC 1 0.219 0.08 306 0.19 10 0.156 22.32 CAD Cart
SPE-#6-32-1/4-P No.6-32UNC 1/4 0.27 0.097 459 0.33 10 0.11 13.07 CAD Cart
SPE-#6-32-5/16-P No.6-32UNC 5/16 0.27 0.097 459 0.33 10 0.13 13.54 CAD Cart
SPE-#6-32-3/8-P No.6-32UNC 3/8 0.27 0.097 459 0.33 10 0.16 13.98 CAD Cart
SPE-#6-32-1/2-P No.6-32UNC 1/2 0.27 0.097 459 0.33 10 0.18 14.45 CAD Cart
SPE-#6-32-5/8-P No.6-32UNC 5/8 0.27 0.097 459 0.33 10 0.21 18.37 CAD Cart
SPE-#6-32-3/4-P No.6-32UNC 3/4 0.27 0.097 459 0.33 10 0.24 19.58 CAD Cart
SPE-#6-32-7/8-P No.6-32UNC 7/8 0.27 0.097 459 0.33 10 0.27 25.80 CAD Cart
SPE-#6-32-1-P No.6-32UNC 1 0.27 0.097 459 0.33 10 0.30 26.72 CAD Cart
SPE-#8-32-1/4-P No.8-32UNC 1/4 0.322 0.115 746 0.61 10 0.16 20.04 CAD Cart
SPE-#8-32-5/16-P No.8-32UNC 5/16 0.322 0.115 746 0.61 10 0.18 20.51 CAD Cart
SPE-#8-32-3/8-P No.8-32UNC 3/8 0.322 0.115 746 0.61 10 0.21 21.40 CAD Cart
SPE-#8-32-1/2-P No.8-32UNC 1/2 0.322 0.115 746 0.61 10 0.23 22.32 CAD Cart
SPE-#8-32-5/8-P No.8-32UNC 5/8 0.322 0.115 746 0.61 10 0.26 23.21 CAD Cart
SPE-#8-32-3/4-P No.8-32UNC 3/4 0.322 0.115 746 0.61 10 0.29 25.34 CAD Cart
SPE-#8-32-7/8-P No.8-32UNC 7/8 0.322 0.115 746 0.61 10 0.32 27.18 CAD Cart
SPE-#8-32-1-P No.8-32UNC 1 0.322 0.115 746 0.61 10 0.35 29.00 CAD Cart
SPE-#10-24-3/8-P No.10-24UNC 3/8 0.373 0.133 919 0.84 10 0.47 30.65 CAD Cart
SPE-#10-24-1/2-P No.10-24UNC 1/2 0.373 0.133 919 0.84 10 0.51 32.03 CAD Cart
SPE-#10-24-5/8-P No.10-24UNC 5/8 0.373 0.133 919 0.84 10 0.54 32.77 CAD Cart
SPE-#10-24-3/4-P No.10-24UNC 3/4 0.373 0.133 919 0.84 10 0.58 35.94 CAD Cart
SPE-#10-24-7/8-P No.10-24UNC 7/8 0.373 0.133 919 0.84 10 0.61 39.90 CAD Cart
SPE-#10-24-1-P No.10-24UNC 1 0.373 0.133 919 0.84 10 0.65 44.30 CAD Cart
SPE-#10-32-3/8-P No.10-32UNF 3/8 0.373 0.133 1090 0.95 10 0.59 30.65 CAD Cart
SPE-#10-32-1/2-P No.10-32UNF 1/2 0.373 0.133 1090 0.95 10 0.63 32.03 CAD Cart
SPE-#10-32-5/8-P No.10-32UNF 5/8 0.373 0.133 1090 0.95 10 0.66 32.77 CAD Cart
SPE-#10-32-3/4-P No.10-32UNF 3/4 0.373 0.133 1090 0.95 10 0.70 35.94 CAD Cart
SPE-#10-32-7/8-P No.10-32UNF 7/8 0.373 0.133 1090 0.95 10 0.73 39.90 CAD Cart
SPE-#10-32-1-P No.10-32UNF 1 0.373 0.133 1090 0.95 10 0.77 44.30 CAD Cart
SPE-1/4-20-3/8-P 1/4-20UNC 3/8 0.492 0.175 1742 2.04 10 1.4 55.37 CAD Cart
SPE-1/4-20-1/2-P 1/4-20UNC 1/2 0.492 0.175 1742 2.04 10 1.4 61.88 CAD Cart
SPE-1/4-20-5/8-P 1/4-20UNC 5/8 0.492 0.175 1742 2.04 10 1.4 64.15 CAD Cart
SPE-1/4-20-3/4-P 1/4-20UNC 3/4 0.492 0.175 1742 2.04 10 1.5 68.54 CAD Cart
SPE-1/4-20-7/8-P 1/4-20UNC 7/8 0.492 0.175 1742 2.04 10 1.5 72.95 CAD Cart
SPE-1/4-20-1-P 1/4-20UNC 1 0.492 0.175 1742 2.04 10 1.6 75.23 CAD Cart
SPE-1/4-20-1 1/4-P 1/4-20UNC 1-1/4 0.492 0.175 1742 2.04 10 1.9 77.33 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-P(INCH)
Main Body PEEK / Light Brown
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Inch screw type.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm (approx. 0.79") or less fit with female thread.

Related Products

PEEK cross-recessed pan head machine screws SPE-P are available as metric threads.
SPE-P

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread

PEEK hex nuts (inch thread) SPE-N(INCH) are available.
SPE-N(INCH)

SPE-P(INCH)Plastic Screws - Cross Recessed Pan Head Machine Screws - PEEK - Inch Thread


Product List

Most Read