• Special Screws
  • Chemical Resistance

SNPTG

Cross Recessed Pan Head Machine Screws - High Intensity Titanium Alloy

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight

Dimension Drawing

SNPTGCross Recessed Pan Head Machine Screws - High Intensity Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
15
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture Load
(N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNPTG-M3-6 M3 0.5 6 5.5 2 4170 1 0.33 2.18 CAD Cart
SNPTG-M3-8 M3 0.5 8 5.5 2 4170 1 0.38 2.18 CAD Cart
SNPTG-M3-10 M3 0.5 10 5.5 2 4170 1 0.42 2.50 CAD Cart
SNPTG-M3-12 M3 0.5 12 5.5 2 4170 1 0.47 2.93 CAD Cart
SNPTG-M3-15 M3 0.5 15 5.5 2 4170 1 0.6 3.34 CAD Cart
SNPTG-M3-20 M3 0.5 20 5.5 2 4170 1 0.68 3.49 CAD Cart
SNPTG-M4-6 M4 0.7 6 7 2.6 7520 1 0.63 2.76 CAD Cart
SNPTG-M4-8 M4 0.7 8 7 2.6 7520 1 0.73 3.02 CAD Cart
SNPTG-M4-10 M4 0.7 10 7 2.6 7520 1 0.82 3.34 CAD Cart
SNPTG-M4-12 M4 0.7 12 7 2.6 7520 1 0.92 3.49 CAD Cart
SNPTG-M4-15 M4 0.7 15 7 2.6 7520 1 1.1 3.89 CAD Cart
SNPTG-M4-20 M4 0.7 20 7 2.6 7520 1 1.3 4.36 CAD Cart
SNPTG-M4-25 M4 0.7 25 7 2.6 7520 1 1.5 4.78 CAD Cart
SNPTG-M5-8 M5 0.8 8 9 3.3 11900 1 1.4 4.36 CAD Cart
SNPTG-M5-10 M5 0.8 10 9 3.3 11900 1 1.5 4.63 CAD Cart
SNPTG-M5-12 M5 0.8 12 9 3.3 11900 1 1.6 5.20 CAD Cart
SNPTG-M5-15 M5 0.8 15 9 3.3 11900 1 1.9 5.48 CAD Cart
SNPTG-M5-20 M5 0.8 20 9 3.3 11900 1 2.2 6.36 CAD Cart
SNPTG-M5-25 M5 0.8 25 9 3.3 11900 1 2.6 7.37 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNPTG
Main Body Ti-15-3-3-3(β Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic equipment, and aquatic applications

Characteristics

  • Screws made of high strength titanium alloy.
  • Specific gravity is approximately 60% of stainless steel.
  • Nonmagnetic.
  • These screws are resistant to corrosion and are particularly strong against seawater.
  • About the properties of titanium⇒Properties of Titanium
  • Chemical polishing and brightening processing improve the screw surface. Furthermore, the screws are cleanroom washed, cleanroom packed, and comply with clean specifications that require no oil or foreign matter deposits.

SNPTGCross Recessed Pan Head Machine Screws - High Intensity Titanium Alloy


Physical Property

Ti-15-3-3-3(β Titanium)
Specific Gravity 4.8
Longitudinal Elastic Modulus(GPa) 90
Amplitude Permeability(μ) 1.0002(Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Ti-15-3-3-3(β Titanium)
Tensile Strength(N/mm2 705-945
0.2% Proof Stress(N/mm2 690-835
Elongation(%) 12 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read