• Special Screws
  • Low Profile Screws・Small Head Screws

SNHS-LH

Hex Head Screw / Special Low Profile

  • Space

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 B Qty per pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNHS-M4-8-LH M4 0.7 8 1.5 7 10 1.2 18.05 CAD Cart
SNHS-M4-10-LH M4 0.7 10 1.5 7 10 1.3 18.05 CAD Cart
SNHS-M4-12-LH M4 0.7 12 1.5 7 10 1.2 18.05 CAD Cart
SNHS-M4-15-LH M4 0.7 15 1.5 7 10 1.8 18.67 CAD Cart
SNHS-M4-20-LH M4 0.7 20 1.5 7 10 2.1 18.67 CAD Cart
SNHS-M4-25-LH M4 0.7 25 1.5 7 10 2.5 19.14 CAD Cart
SNHS-M4-30-LH M4 0.7 30 1.5 7 10 2.9 19.14 CAD Cart
SNHS-M5-8-LH M5 0.8 8 2 8 10 1.9 19.28 CAD Cart
SNHS-M5-10-LH M5 0.8 10 2 8 10 2.2 19.28 CAD Cart
SNHS-M5-12-LH M5 0.8 12 2 8 10 2.4 19.28 CAD Cart
SNHS-M5-15-LH M5 0.8 15 2 8 10 2.9 19.73 CAD Cart
SNHS-M5-20-LH M5 0.8 20 2 8 10 3.4 19.73 CAD Cart
SNHS-M5-25-LH M5 0.8 25 2 8 10 4.1 20.20 CAD Cart
SNHS-M5-30-LH M5 0.8 30 2 8 10 4.7 20.20 CAD Cart
SNHS-M6-10-LH M6 1 10 2 10 10 3.2 20.34 CAD Cart
SNHS-M6-12-LH M6 1 12 2 10 10 3.6 20.81 CAD Cart
SNHS-M6-15-LH M6 1 15 2 10 10 4.3 21.11 CAD Cart
SNHS-M6-20-LH M6 1 20 2 10 10 5 21.06 CAD Cart
SNHS-M6-25-LH M6 1 25 2 10 10 5.9 21.06 CAD Cart
SNHS-M6-30-LH M6 1 30 2 10 10 6.9 21.06 CAD Cart
SNHS-M8-15-LH M8 1.25 15 2 13 10 7.8 22.78 CAD Cart
SNHS-M8-20-LH M8 1.25 20 2 13 10 9.2 23.06 CAD Cart
SNHS-M8-25-LH M8 1.25 25 2 13 10 11 23.36 CAD Cart
SNHS-M8-30-LH M8 1.25 30 2 13 10 12 23.36 CAD Cart
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
SNHS-LH
Main body Equivalent to SUS304

Application

Reducing the size of equipment and devices

Characteristics

  • Hexagon Head Bolt with low head.
  • For space-saving of equipment/device and applications with a limited top space.

Product List

Most Read