• Special Screws
  • Low Profile Screws・Small Head Screws

SKP

SLP Specialty Keys

  • Space

Dimension Drawing

SKPSLP Specialty Keys寸法図

Specs/CAD

Unit : mm

Part Number B Nominal of Width Across Flats B L1 L2 Applicable Screw Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SKP-3 3 - 63 20 SLP-M4 1 5 7.94 CAD Cart
SKP-4 4 - 71 25 SLP-M5 1 10 8.09 CAD Cart
SKP-5 5 - 80 28 SLP-M6 1 28 10.96 CAD Cart
SKP-6 6 - 90 32 SLP-M8 1 34 11.99 CAD Cart

Related Services

Material/Finish

SLP
Main Body Equivalent to S45C
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Hex socket head cap screw with low head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Use a dedicated wrench SKP for mounting and removing. As the pilot recess guides securely, you can tighten at higher torque more safely. (Commercially available hex keys can also be used for tightening.)

Product List

Most Read