• Special Screws
  • Low Profile Screws・Small Head Screws

SKND-SLOT

Low profile screwdrivers for extremely limited access spaces

  • Space

Hints for Correctly Using NBK Products

The video is an example using SKND(SKND). You can perform the same operation using this product.


Dimension Drawing

SKND-SLOTLow Profile Screwdrivers for Extremely Limited Access Spaces寸法図

Specs/CAD

Unit : mm

Part Number s
Nominal Width for Slotted Types
L a Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SKND-SLOT6 6 10 0.8 1 26 12.61 CAD Cart

Material/Finish

SKND-SLOT
Body Plate Carbon Steel
Electroless Nickel Plating
Bit Retaining Bracket Carbon Tool Steel
Electroless Nickel Plating
Bit Alloy Steel
Chrome Plating

Application

Attaching and removing screws in limited access spaces of equipment, devices, and vehicles

Characteristics

  • Thin screwdriver for slotted grooves with a plate-shaped handle.
  • Can be used in limited access spaces.
  • Usable in spaces where regular screwdrivers/wrenches cannot be used, it helps reduce work hours for removing peripheral components, etc.
  • Required working space is decreased, so device/equipment structure can also be made more compact.
  • Pressing the handle with fingers helps prevent cam-out.

Precautions for Use

  • Do not use for any applications other than for turning screws.
  • Do not use in locations exposed to live wires, as it is made of metal.
  • Use a bit that matches the recess shape of the screw.
  • Always observe the usage method on this page.


Usage

Take a firm grasp on the handle for use.

SKND-SLOTLow Profile Screwdrivers for Extremely Limited Access Spaces

Stable work can be achieved when there is working space above the screw by pressing on the bit.

SKND-SLOTLow Profile Screwdrivers for Extremely Limited Access Spaces


Product List

Most Read