• Special Screws
  • Functional Screws

SBN

Locating Block

  • Fixing/Positioning

Dimension Drawing

SBNLocating Block寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
M10
M12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
Price
(USD)
CAD
Download
Standard
SBN-6-30-A M6 1 45 22 30 24 192 35.89 CAD Cart
SBN-8-30-A M8 1.25 45 22 30 24 172 39.43 CAD Cart
SBN-10-30-A M10 1.5 50 22 30 28 167 43.10 CAD Cart
SBN-12-30-A M12 1.75 50 22 30 28 134 46.76 CAD Cart
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
SBN
Main body SS400
Nickel Plating

Characteristics

  • Please combine with Stopper Bolt SSB-A
    (SSB-A) SSB-BSSBS-B (SSB-BSSBS-B) used for locating.

Product List

Most Read