• Special Screws
  • Functional Screws

PST

Spring Stop

  • Fixing/Positioning

Dimension Drawing

PSTSpring Stop寸法図

Specs/CAD

Unit : mm

Part Number s L L1 d D H H1 h W e A t P C R Load(N)
min./max.
Mass
(g)
Price
(USD)
CAD
Download
Standard
PST-10 3 20 6 5.5 10 10.5 5.5 4.8 23 3 6.5 0.5 17 6 3.4 21/43 60 40.30 CAD Cart
PST-15 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 47.47 CAD Cart
PST-20 6 35 13 8.5 20 21 11 7 47 5 13.5 1 34 11 6.6 32/161 180 58.43 CAD Cart
PST-10-N 3 20 6 5.5 10 10.5 5.5 4.8 23 3 6.5 0.5 17 6 3.4 21/43 60 44.87 CAD Cart
PST-15-N 4.5 26 9 7 15 15.5 8 6 34 4 11 1 25 8 4.5 39/84 70 53.07 CAD Cart
PST-20-N 6 35 13 8.5 20 21 11 7 47 5 13.5 1 34 11 6.6 32/161 180 66.96 CAD Cart

Material/Finish

PST
Main body Equivalent to SUS303
Pin S45C (hardness: 40-45 HRC)
Ferrosoferric Oxide Film (Black)
Spring SUS631J1

Characteristics

  • For locating work.
  • Pin materials can be selected by a product code.
    PST----Steel pin
    PSTS----Stainless steel pin
    PST-N----Plastic pin

Usage Example

PSTSpring Stop


Product List

Most Read