• Special Screws
  • Functional Screws

PJA

Bushing for Locating Pin - Straight Type

  • Fixing/Positioning

Dimension Drawing

PJABushing for Locating Pin - Straight Type寸法図

Specs/CAD

Unit : mm

Part Number d L D R Applicable positioning pin Mass
(g)
Price
(USD)
CAD
Download
Standard
PJA-5-8 5 8 10 1 PJP-5-** 3.8 13.66 CAD Cart
PJA-5-10 5 10 10 1 PJP-5-** 4.7 13.66 CAD Cart
PJA-5-12 5 12 10 1 PJP-5-** 5.7 13.66 CAD Cart
PJA-5-16 5 16 10 1 PJP-5-** 7.5 13.66 CAD Cart
PJA-6-8 6 8 10 1 PJP-6-** 3.2 12.91 CAD Cart
PJA-6-10 6 10 10 1 PJP-6-** 4 12.91 CAD Cart
PJA-6-12 6 12 10 1 PJP-6-** 4.8 12.91 CAD Cart
PJA-6-16 6 16 10 1 PJP-6-** 6.4 12.91 CAD Cart
PJA-8-10 8 10 12 2 PJP-8-** 5 12.91 CAD Cart
PJA-8-12 8 12 12 2 PJP-8-** 6 12.91 CAD Cart
PJA-8-16 8 16 12 2 PJP-8-** 8 12.91 CAD Cart
PJA-8-20 8 20 12 2 PJP-8-** 10 12.91 CAD Cart
PJA-10-10 10 10 15 2 PJP-10-** 7.8 13.66 CAD Cart
PJA-10-12 10 12 15 2 PJP-10-** 9.4 13.66 CAD Cart
PJA-10-16 10 16 15 2 PJP-10-** 12.7 13.66 CAD Cart
PJA-10-20 10 20 15 2 PJP-10-** 16 13.66 CAD Cart
PJA-12-16 12 16 18 2 PJP-12-** 19 15.68 CAD Cart
PJA-12-20 12 20 18 2 PJP-12-** 23 15.68 CAD Cart
PJA-12-25 12 25 18 2 PJP-12-** 28 15.68 CAD Cart

Material/Finish

PJA
Main body SK5 (hardness: 60 HRC or above)

Characteristics

  • Use it in combination with stepped locating pin PJP (PJP).

Product List

Most Read