• Special Screws
  • Electrical Insulation

SPC-C

Plastic Screws - Hex Socket Head Cap Screws - PC

  • Decoration

Dimension Drawing

SPC-CPlastic Screws - Hex Socket Head Cap Screws - PC寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
15
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPC-M3-6-C M3 0.5 6 5.5 3 2.5 266 0.18 20 0.11 5.50 CAD Cart
SPC-M3-8-C M3 0.5 8 5.5 3 2.5 266 0.18 20 0.12 6.94 CAD Cart
SPC-M3-10-C M3 0.5 10 5.5 3 2.5 266 0.18 20 0.14 6.94 CAD Cart
SPC-M3-12-C M3 0.5 12 5.5 3 2.5 266 0.18 20 0.15 6.94 CAD Cart
SPC-M3-15-C M3 0.5 15 5.5 3 2.5 266 0.18 20 0.17 9.82 CAD Cart
SPC-M3-20-C M3 0.5 20 5.5 3 2.5 266 0.18 20 0.21 9.82 CAD Cart
SPC-M3-25-C M3 0.5 25 5.5 3 2.5 266 0.18 20 0.25 10.94 CAD Cart
SPC-M4-6-C M4 0.7 6 7 4 3 481 0.39 20 0.23 6.94 CAD Cart
SPC-M4-8-C M4 0.7 8 7 4 3 481 0.39 20 0.25 6.94 CAD Cart
SPC-M4-10-C M4 0.7 10 7 4 3 481 0.39 20 0.28 7.75 CAD Cart
SPC-M4-12-C M4 0.7 12 7 4 3 481 0.39 20 0.3 7.75 CAD Cart
SPC-M4-15-C M4 0.7 15 7 4 3 481 0.39 20 0.34 10.94 CAD Cart
SPC-M4-20-C M4 0.7 20 7 4 3 481 0.39 20 0.41 11.87 CAD Cart
SPC-M4-25-C M4 0.7 25 7 4 3 481 0.39 20 0.48 13.01 CAD Cart
SPC-M5-10-C M5 0.8 10 8.5 5 4 797 0.8 20 0.42 8.90 CAD Cart
SPC-M5-12-C M5 0.8 12 8.5 5 4 797 0.8 20 0.45 9.82 CAD Cart
SPC-M5-15-C M5 0.8 15 8.5 5 4 797 0.8 20 0.52 9.82 CAD Cart
SPC-M5-20-C M5 0.8 20 8.5 5 4 797 0.8 20 0.62 13.19 CAD Cart
SPC-M5-25-C M5 0.8 25 8.5 5 4 797 0.8 20 0.74 17.33 CAD Cart
SPC-M5-30-C M5 0.8 30 8.5 5 4 797 0.8 20 0.85 21.53 CAD Cart
SPC-M5-35-C M5 0.8 35 8.5 5 4 797 0.8 20 0.97 38.86 CAD Cart
SPC-M6-10-C M6 1 10 10 6 5 1136 1.2 20 0.72 9.82 CAD Cart
SPC-M6-15-C M6 1 15 10 6 5 1136 1.2 20 0.78 18.71 CAD Cart
SPC-M6-20-C M6 1 20 10 6 5 1136 1.2 20 0.85 20.65 CAD Cart
SPC-M6-25-C M6 1 25 10 6 5 1136 1.2 20 1.2 21.53 CAD Cart
SPC-M6-30-C M6 1 30 10 6 5 1136 1.2 20 1.3 23.68 CAD Cart
SPC-M6-35-C M6 1 35 10 6 5 1136 1.2 20 1.6 26.09 CAD Cart
SPC-M6-40-C M6 1 40 10 6 5 1136 1.2 20 1.7 27.92 CAD Cart
SPC-M8-10-C M8 1.25 10 13 8 6 2088 3.2 20 1.6 19.63 CAD Cart
SPC-M8-15-C M8 1.25 15 13 8 6 2088 3.2 20 1.9 27.02 CAD Cart
SPC-M8-20-C M8 1.25 20 13 8 6 2088 3.2 20 2.1 30.65 CAD Cart
SPC-M8-25-C M8 1.25 25 13 8 6 2088 3.2 20 2.4 31.56 CAD Cart
SPC-M8-30-C M8 1.25 30 13 8 6 2088 3.2 20 2.6 36.12 CAD Cart
SPC-M8-35-C M8 1.25 35 13 8 6 2088 3.2 20 3 39.44 CAD Cart
SPC-M8-40-C M8 1.25 40 13 8 6 2088 3.2 20 3.3 41.88 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPC-C
Main Body PC (Polycarbonate) (Transparent)
Heat Resistance Temperature*1 115℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment and automobiles

Characteristics

  • PC (polycarbonate) has the highest shock resistance of engineering plastics.
  • Max. Operating Temperature*1(min./max.): -40/115°C
  • PC has low water absorbency and excellent weather resistance.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read