• Special Screws
  • High Strength

SPA-C

Plastic Screw - Socket Head Cap Screws - RENY

  • High strength

Dimension Drawing

SPA-CPlastic Screw - Hex Socket Head Cap Screws - RENY寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
L
All
6
8
10
12
15
20
25
40
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPA-M3-6-C M3 0.5 6 5.5 3 2.5 853 0.36 20 0.15 8.90 CAD Cart
SPA-M3-8-C M3 0.5 8 5.5 3 2.5 853 0.36 20 0.17 9.53 CAD Cart
SPA-M3-10-C M3 0.5 10 5.5 3 2.5 853 0.36 20 0.19 10.14 CAD Cart
SPA-M3-12-C M3 0.5 12 5.5 3 2.5 853 0.36 20 0.2 10.64 CAD Cart
SPA-M3-15-C M3 0.5 15 5.5 3 2.5 853 0.36 20 0.25 11.24 CAD Cart
SPA-M3-20-C M3 0.5 20 5.5 3 2.5 853 0.36 20 0.29 11.87 CAD Cart
SPA-M4-6-C M4 0.7 6 7 4 3 1499 0.85 20 0.32 10.64 CAD Cart
SPA-M4-8-C M4 0.7 8 7 4 3 1499 0.85 20 0.35 10.96 CAD Cart
SPA-M4-10-C M4 0.7 10 7 4 3 1499 0.85 20 0.38 11.24 CAD Cart
SPA-M4-12-C M4 0.7 12 7 4 3 1499 0.85 20 0.41 11.87 CAD Cart
SPA-M4-15-C M4 0.7 15 7 4 3 1499 0.85 20 0.48 13.19 CAD Cart
SPA-M4-20-C M4 0.7 20 7 4 3 1499 0.85 20 0.56 14.42 CAD Cart
SPA-M4-25-C M4 0.7 25 7 4 3 1499 0.85 20 0.64 16.39 CAD Cart
SPA-M4-40-C M4 0.7 40 7 4 3 1499 0.85 20 0.88 65.20 CAD Cart
SPA-M5-8-C M5 0.8 8 8.5 5 4 2407 1.65 20 0.52 11.87 CAD Cart
SPA-M5-10-C M5 0.8 10 8.5 5 4 2407 1.65 20 0.57 11.87 CAD Cart
SPA-M5-12-C M5 0.8 12 8.5 5 4 2407 1.65 20 0.62 12.70 CAD Cart
SPA-M5-15-C M5 0.8 15 8.5 5 4 2407 1.65 20 0.73 13.19 CAD Cart
SPA-M5-20-C M5 0.8 20 8.5 5 4 2407 1.65 20 0.85 14.42 CAD Cart
SPA-M5-25-C M5 0.8 25 8.5 5 4 2407 1.65 20 1 19.00 CAD Cart
SPA-M5-30-C M5 0.8 30 8.5 5 4 2407 1.65 20 1.2 32.77 CAD Cart
SPA-M5-35-C M5 0.8 35 8.5 5 4 2407 1.65 20 1.3 34.90 CAD Cart
SPA-M6-10-C M6 1 10 10 6 5 3106 2.74 10 1 6.60 CAD Cart
SPA-M6-12-C M6 1 12 10 6 5 3106 2.74 10 1.1 7.54 CAD Cart
SPA-M6-15-C M6 1 15 10 6 5 3106 2.74 10 1.2 7.55 CAD Cart
SPA-M6-20-C M6 1 20 10 6 5 3106 2.74 10 1.4 8.22 CAD Cart
SPA-M6-25-C M6 1 25 10 6 5 3106 2.74 10 1.6 9.53 CAD Cart
SPA-M6-30-C M6 1 30 10 6 5 3106 2.74 10 1.8 10.64 CAD Cart
SPA-M6-35-C M6 1 35 10 6 5 3106 2.74 10 2.1 15.05 CAD Cart
SPA-M6-40-C M6 1 40 10 6 5 3106 2.74 10 2.3 21.53 CAD Cart
SPA-M8-10-C M8 1.25 10 13 8 6 5335 6.22 10 2.2 10.64 CAD Cart
SPA-M8-12-C M8 1.25 12 13 8 6 5335 6.22 10 2.3 10.64 CAD Cart
SPA-M8-15-C M8 1.25 15 13 8 6 5335 6.22 10 2.5 11.69 CAD Cart
SPA-M8-20-C M8 1.25 20 13 8 6 5335 6.22 10 2.8 13.81 CAD Cart
SPA-M8-25-C M8 1.25 25 13 8 6 5335 6.22 10 3.2 14.72 CAD Cart
SPA-M8-30-C M8 1.25 30 13 8 6 5335 6.22 10 3.6 16.39 CAD Cart
SPA-M8-35-C M8 1.25 35 13 8 6 5335 6.22 10 4 17.47 CAD Cart
SPA-M8-40-C M8 1.25 40 13 8 6 5335 6.22 10 4.4 21.72 CAD Cart
SPA-M10-15-C M10 1.5 15 16 10 8 7646 11.39 5 4.3 17.33 CAD Cart
SPA-M10-20-C M10 1.5 20 16 10 8 7646 11.39 5 4.9 19.26 CAD Cart
SPA-M10-25-C M10 1.5 25 16 10 8 7646 11.39 5 5.4 20.80 CAD Cart
SPA-M10-30-C M10 1.5 30 16 10 8 7646 11.39 5 5.9 22.61 CAD Cart
SPA-M10-35-C M10 1.5 35 16 10 8 7646 11.39 5 6.4 24.13 CAD Cart
SPA-M10-40-C M10 1.5 40 16 10 8 7646 11.39 5 7 26.26 CAD Cart
SPA-M12-20-C M12 1.75 20 18 12 10 7511 15.93 5 6.8 23.36 CAD Cart
SPA-M12-25-C M12 1.75 25 18 12 10 7511 15.93 5 7.5 25.94 CAD Cart
SPA-M12-30-C M12 1.75 30 18 12 10 7511 15.93 5 8.3 28.21 CAD Cart
SPA-M12-35-C M12 1.75 35 18 12 10 7511 15.93 5 9.1 30.50 CAD Cart
SPA-M12-40-C M12 1.75 40 18 12 10 7511 15.93 5 9.8 32.77 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPA-C
Main body RENY*1(50% Glass Fiber
Reinforced Polyamide MXD6)
(Black)
Heat Resistance
Temperature*2
105℃

*1: RENY is a registered trademark of Mitsubishi Engineering-Plastics Corporation.
*2: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

Electrical and electronic equipment / Insulation and dew
condensation prevention for refrigerators and freezers / Aquatic
applications / Electrochemical plating / Lightweight applications in
automobiles, aircrafts, and spacecrafts

Characteristics

  • RENY is a thermoplastic super-engineering plastic with excellent tensile and flexural strength.
  • Screws have excellent fatigue resistance, cleanliness, and thermal insulation.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Product List

Most Read