Specs/CAD
Unit : mm
Part Number | Hexalobular Socket No. |
A | L | B | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|
SKXB-4 | 4 | 2.0 | 25 | 6.35 | 4.5 | 15.06 | CAD | Cart |
SKXB-5 | 5 | 3.0 | 25 | 6.35 | 4.6 | 10.04 | CAD | Cart |
SKXB-6 | 6 | 3.0 | 25 | 6.35 | 4.6 | 10.04 | CAD | Cart |
SKXB-8 | 8 | 3.0 | 25 | 6.35 | 4.7 | 10.04 | CAD | Cart |
SKXB-10 | 10 | 4.0 | 25 | 6.35 | 4.8 | 10.04 | CAD | Cart |
SKXB-15 | 15 | 4.0 | 25 | 6.35 | 4.9 | 10.04 | CAD | Cart |
SKXB-20 | 20 | 5.0 | 25 | 6.35 | 5.2 | 10.04 | CAD | Cart |
SKXB-25 | 25 | 5.0 | 25 | 6.35 | 5.2 | 10.04 | CAD | Cart |
SKXB-30 | 30 | 6.0 | 25 | 6.35 | 5.6 | 10.04 | CAD | Cart |
Material/Finish
SKXB | |
---|---|
Main Body | Tool Steel (Hardness: 60HRC or Higher) |
Application
Installing and removing hexalobular socket head screwsCharacteristics
- Short bit dedicated for hexalobular screws.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- Torque management of hexalobular screws is possible by use in combination with a torque screwdriver or torque wrench.
- If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA
* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".
Applicable Hexalobular Socket Head Screws
Part Number | Applicable Hexalobular Socket Head Screws | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
SSTS
SSTS |
SET
SETS
SET-NI SET-BNI SETS |
SLT
SLTS
SLT-TZB SLTS |
SLEC-A
SLEC-A SLEC-A-EL |
SLEC-B
SLEC-B SLEC-B-EL |
SNPXS
SNPXS |
SNFXS
SNFXS |
SET-TZB(INCH)
SET-TZB(INCH) |
|||
SKXB-4 | SETS-M2 | |||||||||
SKXB-5 | SSTS-M2 | SETS-M2.6 | ||||||||
SKXB-6 | SSTS-M2.5 | SET-M3 | SETS-M3 | SLTS-M2 | SNPXS-M2 | SNFXS-M2 | SET-#6-32-TZB | |||
SKXB-8 | SSTS-M3 | SET-M4 | SETS-M4 | SLTS-M2.5 | SNPXS-M2.5 | SNFXS-M2.5 | SET-#8-32-TZB SET-#10-24-TZB SET-#10-32-TZB |
|||
SKXB-10 | SSTS-M4 | SET-M5 | SETS-M5 | SLT-M3-TZB | SLTS-M3 | SLEC-M3-A | SLEC-M3-B | SNPXS-M3 | SNFXS-M3 | |
SKXB-15 | SSTS-M5 | SLEC-M4-A | SLEC-M4-B | |||||||
SKXB-20 | SSTS-M6 | SETS-M6 | SLT-M4-TZB | SLTS-M4 | SLEC-M5-A | SLEC-M5-B | SNPXS-M4 | SNFXS-M4 | ||
SKXB-25 | SSTS-M8 | SLT-M5-TZB | SLTS-M5 | SLEC-M6-A | SLEC-M6-B | SNPXS-M5 | SNFXS-M5 | |||
SKXB-30 | SLT-M6-TZB | SLTS-M6 | SLEC-M8-A | SLEC-M8-B | SNPXS-M6 | SNFXS-M6 |