• Special Screws
  • Heat Resistance

SWAM-F

Washers - Molybdenum

  • Cleanroom Specification
  • Heat-resistance

Dimension Drawing

SWAM-FWashers - Molybdenum寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SWAM-3-F 3 3.2 7 0.5 1 0.16 32.02 CAD Cart
SWAM-4-F 4 4.3 9 0.8 1 0.4 29.75 CAD Cart
SWAM-5-F 5 5.3 10 1 1 0.58 29.59 CAD Cart
SWAM-6-F 6 6.4 12.5 1.6 1 1.5 34.00 CAD Cart
SWAM-8-F 8 8.4 17 1.6 1 2.8 35.50 CAD Cart

Material/Finish

SWAM-F
Main Body Pure Molybdenum

Application

Sputtering equipment and high temperature furnaces

Characteristics

  • These nuts and washers are made of pure molybdenum.
  • Melting Point: 2623 deg C. Excellent heat resistance.

Physical Property

Pure Molybdenum SUS304
Specific Gravity 10.2 7.93
Longitudinal Elastic Modulus(GPa) 327 193
Electric Resistance(μΩ・m) 0.058 0.7
Thermal Conductivity(W/(m・K)) 142 17
Linear Expansion Coefficient(K-1 5.1×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Pure Molybdenum SUS304
Tensile Strength(N/mm2 515 520 or Higher
0.2% Proof Stress(N/mm2 380 205 or Higher
Elongation(%) 15 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read