• Special Screws
  • Heat Resistance

SNSI

Socket Head Cap Screw -Inconel equiv.

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSISocket Head Cap Screw -Inconel equiv.寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSI-M3-6 M3 0.5 6 5.5 3 2.5 2750 1 0.77 29.89 CAD Cart
SNSI-M3-8 M3 0.5 8 5.5 3 2.5 2750 1 0.87 30.94 CAD Cart
SNSI-M3-10 M3 0.5 10 5.5 3 2.5 2750 1 0.96 32.32 CAD Cart
SNSI-M3-12 M3 0.5 12 5.5 3 2.5 2750 1 1 33.07 CAD Cart
SNSI-M3-16 M3 0.5 16 5.5 3 2.5 2750 1 1.3 35.64 CAD Cart
SNSI-M3-20 M3 0.5 20 5.5 3 2.5 2750 1 1.5 37.93 CAD Cart
SNSI-M4-8 M4 0.7 8 7 4 3 4810 1 1.8 33.85 CAD Cart
SNSI-M4-10 M4 0.7 10 7 4 3 4810 1 2 34.58 CAD Cart
SNSI-M4-12 M4 0.7 12 7 4 3 4810 1 2.1 35.64 CAD Cart
SNSI-M4-16 M4 0.7 16 7 4 3 4810 1 2.4 37.93 CAD Cart
SNSI-M4-20 M4 0.7 20 7 4 3 4810 1 2.9 40.80 CAD Cart
SNSI-M4-25 M4 0.7 25 7 4 3 4810 1 3.4 45.10 CAD Cart
SNSI-M5-10 M5 0.8 10 8.5 5 4 7780 1 2.9 37.03 CAD Cart
SNSI-M5-12 M5 0.8 12 8.5 5 4 7780 1 3.2 38.86 CAD Cart
SNSI-M5-16 M5 0.8 16 8.5 5 4 7780 1 3.7 42.17 CAD Cart
SNSI-M5-20 M5 0.8 20 8.5 5 4 7780 1 4.4 45.10 CAD Cart
SNSI-M5-25 M5 0.8 25 8.5 5 4 7780 1 5.2 49.60 CAD Cart
SNSI-M6-12 M6 1 12 10 6 5 11000 1 5.5 42.64 CAD Cart
SNSI-M6-16 M6 1 16 10 6 5 11000 1 6.2 45.97 CAD Cart
SNSI-M6-20 M6 1 20 10 6 5 11000 1 7.1 49.60 CAD Cart
SNSI-M6-25 M6 1 25 10 6 5 11000 1 8.2 54.74 CAD Cart
SNSI-M6-30 M6 1 30 10 6 5 11000 1 9 59.92 CAD Cart
SNSI-M8-16 M8 1.25 16 13 8 6 20000 1 13 53.40 CAD Cart
SNSI-M8-20 M8 1.25 20 13 8 6 20000 1 15 58.08 CAD Cart
SNSI-M8-25 M8 1.25 25 13 8 6 20000 1 16 64.60 CAD Cart
SNSI-M8-30 M8 1.25 30 13 8 6 20000 1 18 70.36 CAD Cart
SNSI-M8-35 M8 1.25 35 13 8 6 20000 1 21 76.28 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSI
Main Body UNS N06600(Inconel*1600 equiv.)

*1: Inconel is a registered trademark of Special Metals Corporation.


Application

FPD production equipment, semiconductor devices, printed circuit board
etching devices, metallic surface treatment equipment and facilities,
and chemical plants

Characteristics

  • Screws show excellent corrosion resistance against oxidizing and reducing by inorganic and organic acids.⇒The Properties of Screws Made of Special Materials
  • Excellent resistance to stress corrosion cracking caused by hydrogen sulfide ions.
  • Nearly complete corrosion resistance against ammonia.
  • Excellent heat resistance and creep resistance. High strength even near 600 deg C.

Physical Property

Inconel
(UNS N06600)
SUS304
Specific Gravity 8.42 7.93
Longitudinal Elastic Modulus (GPa) 207 193
Specific Heat (J/kg・K) 444 500
Electric Resistance (µΩ・m) 1.0 0.7
Thermal Conductivity (W/(m・K)) 16.7 17
Linear Expansion Coefficient (K-1) 13.4 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Inconel(NCF600) SUS304
Tensile Strength(N/mm2 548-695 520 or Higher
0.2% Proof Stress(N/mm2 205-352 205 or Higher
Elongation(%) 35-55 40 or Higher
Hardness(HRB) 65-85 90 or Less

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read