• Special Screws
  • Heat Resistance

SCX-H

Ceramic Bolt

  • Heat-resistance
  • Chemical-proof
  • Electrical Insulation

Dimension Drawing

SCX-HCeramic Bolt寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SCX-M3-5-H M3 0.5 5 5.5 2 1 0.31 32.32 CAD Cart
SCX-M3-6-H M3 0.5 6 5.5 2 1 0.34 33.07 CAD Cart
SCX-M3-8-H M3 0.5 8 5.5 2 1 0.38 34.00 CAD Cart
SCX-M3-10-H M3 0.5 10 5.5 2 1 0.43 35.05 CAD Cart
SCX-M4-5-H M4 0.7 5 7 2.8 1 0.66 33.07 CAD Cart
SCX-M4-6-H M4 0.7 6 7 2.8 1 0.7 34.45 CAD Cart
SCX-M4-8-H M4 0.7 8 7 2.8 1 0.78 35.64 CAD Cart
SCX-M4-10-H M4 0.7 10 7 2.8 1 0.86 36.71 CAD Cart
SCX-M4-12-H M4 0.7 12 7 2.8 1 0.94 38.38 CAD Cart
SCX-M4-16-H M4 0.7 16 7 2.8 1 1.1 42.92 CAD Cart
SCX-M4-20-H M4 0.7 20 7 2.8 1 1.3 46.26 CAD Cart
SCX-M4-25-H M4 0.7 25 7 2.8 1 1.5 51.25 CAD Cart
SCX-M5-8-H M5 0.8 8 8 3.5 1 1.3 38.38 CAD Cart
SCX-M5-10-H M5 0.8 10 8 3.5 1 1.4 40.06 CAD Cart
SCX-M5-12-H M5 0.8 12 8 3.5 1 1.5 40.67 CAD Cart
SCX-M5-16-H M5 0.8 16 8 3.5 1 1.8 44.60 CAD Cart
SCX-M5-20-H M5 0.8 20 8 3.5 1 2 48.40 CAD Cart
SCX-M5-25-H M5 0.8 25 8 3.5 1 2.3 52.48 CAD Cart
SCX-M5-30-H M5 0.8 30 8 3.5 1 2.6 56.28 CAD Cart
SCX-M6-10-H M6 1 10 10 4 1 2.2 42.32 CAD Cart
SCX-M6-12-H M6 1 12 10 4 1 2.4 43.99 CAD Cart
SCX-M6-16-H M6 1 16 10 4 1 2.8 46.26 CAD Cart
SCX-M6-20-H M6 1 20 10 4 1 3.1 50.06 CAD Cart
SCX-M6-25-H M6 1 25 10 4 1 3.6 53.40 CAD Cart
SCX-M6-30-H M6 1 30 10 4 1 4 57.47 CAD Cart
SCX-M8-12-H M8 1.25 12 13 5.3 1 5.1 49.15 CAD Cart
SCX-M8-16-H M8 1.25 16 13 5.3 1 5.7 50.82 CAD Cart
SCX-M8-20-H M8 1.25 20 13 5.3 1 6.4 52.48 CAD Cart
SCX-M8-25-H M8 1.25 25 13 5.3 1 7.2 55.80 CAD Cart
SCX-M8-30-H M8 1.25 30 13 5.3 1 8 59.75 CAD Cart
SCX-M10-12-H M10 1.5 12 16 6.4 1 9.9 51.25 CAD Cart
SCX-M10-16-H M10 1.5 16 16 6.4 1 11 53.40 CAD Cart
SCX-M10-20-H M10 1.5 20 16 6.4 1 12 55.04 CAD Cart
SCX-M10-25-H M10 1.5 25 16 6.4 1 13 57.47 CAD Cart
SCX-M10-30-H M10 1.5 30 16 6.4 1 14 62.03 CAD Cart
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
SCX-C SCX-H
Main Body Al2O3(99.5% Alumina) Al2O3(99.5% Alumina)

Application

FPD production equipment, semiconductor devices, printed circuit board etching devices,
metallic surface treatment equipment and facilities, and chemical plants

Characteristics

  • Ceramic made from 99.5% high-purity alumina.
  • Usable continually at 1500°C.
  • Types can be selected by the end symbol of the part number.
    SCX-C----Socket Head Cap Screws
    SCX-H----Hex Head Screws
  • Excellent heat resistance, chemical resistance, and electrical insulation.
  • The properties of ceramic screws⇒The Properties of Ceramic Screws
  • Also, ceramics screws with special specifications such as ventilation holes, dimensions, shapes, and cleanroom washing are available. Please contact us for details.

SCX-HCeramic Bolt


Precautions for Use

  • When tightening ceramic screws, use a torque driver or torque wrench and do not exceed the torsional torque. The recommendation torque is 50% of the torsional torque.
M Torsional Torque(N・m)
M3 0.04
M4 0.05
M5 0.10
M6 0.15
M8 0.30
M10 0.50

Values in chart are for reference only. They are not guaranteed values.

  • Ceramic screws may be damaged by impact. Takecare when handling these screws.
  • Because a cumulative pitch difference is created when ceramic screws are manufactured, use them with SCX-N ceramic nuts.

Product List

Most Read