Specs/CAD
Unit : mm
Part Number | D | D1 | L | L1 | s | Db | d | Withstand Load (N) | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUPN-5-N | 5.1 | 8 | 5 | 5 | 1.5 | 4.76 | 1.5 | 2 | 0.42 | 8.99 | CAD | Cart |
BRUPN-6-N | 6.1 | 10 | 6 | 6 | 1.7 | 5.56 | 2.5 | 4 | 0.83 | 8.99 | CAD | Cart |
BRUPN-8-N | 8.1 | 13 | 8 | 8 | 2.8 | 8.73 | 3 | 7 | 2 | 11.46 | CAD | Cart |
BRUPN-10-N | 10.1 | 17 | 10 | 10 | 3.5 | 10.32 | 3.5 | 11 | 4.1 | 12.84 | CAD | Cart |
Material/Finish
BRUPN-N | |
---|---|
Main Body | Polyacetal/White |
Main Ball | Polyacetal/White |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- Press fit type ball rollers for upward applications.
- Because the body section is inserted, BRUPS can reduce the height.
- Recommended dimensional allowance of attachment hole is H7.
- You can select from the following body and main ball combinations:stainless steel and polyacetal.
- BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
- BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.
Precautions for Use
- BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
- BRUPN-N can be used in upward, downward, and sideward applications.