• Special Screws
  • Conveyance

BRUCS-N

Ball Rollers - Cap Screw Type

  • Transport

Dimension Drawing

BRUCS-NBall Rollers - Cap Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
M12
M16
M20
s
All
2.5
3.5
5.3
6.3

Unit : mm

Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s D1 Db P Applicable Wrench Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
BRUCS-10-N 34 M10 1.5 12 10 2.5 18.5 8.73 15.4 BRW-10 1 24 22.19 CAD Cart
BRUCS-12-N 55 M12 1.75 15 11 3.5 22 10.32 18.5 BRW-12 1 38 24.90 CAD Cart
BRUCS-16-N 69 M16 2 20 15 5.3 27 15.88 24 BRW-16 1 79 31.10 CAD Cart
BRUCS-20-N 82 M20 2.5 25 18 6.3 33 19.05 29.6 BRW-20 1 147 42.78 CAD Cart
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
BRUCS-N
Main Body SUS304
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC
or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These are cap screw type ball rollers with stainless steel bodies for upward applications.
  • Install and remove by using BRW Specialty Wrench.
  • Because a wrench spacer is not required, they can be attached in proximity.

Precautions for Use

These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.

Dedicated Wrench

BRUCS-NBall Rollers - Cap Screw Type


Product List

Most Read