• Special Screws
  • Clean

SPDC-H

Plastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000)

  • Heat-resistance
  • Chemical-proof
  • Low Outgas

Dimension Drawing

SPDC-HPlastic Screw - Hex Head Screws - VESPEL(Grade:SCP-5000)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N·m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPDC-M3-6-H M3 0.5 6 5.5 2 0.21 1 0.12 119.94 CAD Cart
SPDC-M3-8-H M3 0.5 8 5.5 2 0.21 1 0.14 130.69 CAD Cart
SPDC-M3-10-H M3 0.5 10 5.5 2 0.21 1 0.16 145.24 CAD Cart
SPDC-M3-12-H M3 0.5 12 5.5 2 0.21 1 0.17 162.18 CAD Cart
SPDC-M3-16-H M3 0.5 16 5.5 2 0.21 1 0.21 189.24 CAD Cart
SPDC-M4-6-H M4 0.7 6 7 2.8 0.47 1 0.25 145.99 CAD Cart
SPDC-M4-8-H M4 0.7 8 7 2.8 0.47 1 0.28 162.23 CAD Cart
SPDC-M4-10-H M4 0.7 10 7 2.8 0.47 1 0.31 180.20 CAD Cart
SPDC-M4-12-H M4 0.7 12 7 2.8 0.47 1 0.34 192.23 CAD Cart
SPDC-M4-16-H M4 0.7 16 7 2.8 0.47 1 0.4 225.88 CAD Cart
SPDC-M4-20-H M4 0.7 20 7 2.8 0.47 1 0.46 274.39 CAD Cart
SPDC-M4-25-H M4 0.7 25 7 2.8 0.47 1 0.53 306.32 CAD Cart
SPDC-M5-8-H M5 0.8 8 8 3.5 0.98 1 0.46 171.20 CAD Cart
SPDC-M5-10-H M5 0.8 10 8 3.5 0.98 1 0.51 183.44 CAD Cart
SPDC-M5-12-H M5 0.8 12 8 3.5 0.98 1 0.55 210.73 CAD Cart
SPDC-M5-16-H M5 0.8 16 8 3.5 0.98 1 0.65 246.26 CAD Cart
SPDC-M5-20-H M5 0.8 20 8 3.5 0.98 1 0.74 273.30 CAD Cart
SPDC-M5-25-H M5 0.8 25 8 3.5 0.98 1 0.85 310.75 CAD Cart
SPDC-M5-30-H M5 0.8 30 8 3.5 0.98 1 0.97 354.38 CAD Cart
SPDC-M6-10-H M6 1 10 10 4 1.65 1 0.82 234.97 CAD Cart
SPDC-M6-12-H M6 1 12 10 4 1.65 1 0.89 253.18 CAD Cart
SPDC-M6-16-H M6 1 16 10 4 1.65 1 1 297.34 CAD Cart
SPDC-M6-20-H M6 1 20 10 4 1.65 1 1.2 330.36 CAD Cart
SPDC-M6-25-H M6 1 25 10 4 1.65 1 1.3 372.41 CAD Cart
SPDC-M6-30-H M6 1 30 10 4 1.65 1 1.5 432.02 CAD Cart
SPDC-M6-40-H M6 1 40 10 4 1.65 1 1.8 629.06 CAD Cart
SPDC-M8-10-H M8 1.25 10 13 5.3 4.04 1 1.7 264.29 CAD Cart
SPDC-M8-12-H M8 1.25 12 13 5.3 4.04 1 1.9 289.54 CAD Cart
SPDC-M8-16-H M8 1.25 16 13 5.3 4.04 1 2.1 315.35 CAD Cart
SPDC-M8-20-H M8 1.25 20 13 5.3 4.04 1 2.3 398.68 CAD Cart
SPDC-M8-25-H M8 1.25 25 13 5.3 4.04 1 2.6 453.48 CAD Cart
SPDC-M8-30-H M8 1.25 30 13 5.3 4.04 1 2.9 541.16 CAD Cart
SPDC-M8-40-H M8 1.25 40 13 5.3 4.04 1 3.5 660.66 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Related Products

SPD-H VESPEL (Grade: SP-1) Hex Head Screw, which has a heat resistance temperature of 280 °C, is available.
SPD-H

SPDC-HPlastic Screws - Hex Head Screws - VESPEL (Grade: SCP-5000)


Product List

Most Read