• Special Screws
  • Clean

SNSP

Hex Socket Head Cap Screws - Phosphor Bronze

  • Cleanroom Specification
  • Nonmagnetic

Dimension Drawing

SNSPHex Socket Head Cap Screws - Phosphor Bronze寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSP-M3-6 M3 0.5 6 5.5 3 2.5 2960 1 0.81 15.65 CAD Cart
SNSP-M3-8 M3 0.5 8 5.5 3 2.5 2960 1 0.91 15.65 CAD Cart
SNSP-M3-10 M3 0.5 10 5.5 3 2.5 2960 1 1 15.65 CAD Cart
SNSP-M3-12 M3 0.5 12 5.5 3 2.5 2960 1 1.1 16.10 CAD Cart
SNSP-M3-16 M3 0.5 16 5.5 3 2.5 2960 1 1.3 17.16 CAD Cart
SNSP-M3-20 M3 0.5 20 5.5 3 2.5 2960 1 1.6 17.93 CAD Cart
SNSP-M4-8 M4 0.7 8 7 4 3 5180 1 1.9 15.34 CAD Cart
SNSP-M4-10 M4 0.7 10 7 4 3 5180 1 2.1 15.65 CAD Cart
SNSP-M4-12 M4 0.7 12 7 4 3 5180 1 2.2 15.65 CAD Cart
SNSP-M4-16 M4 0.7 16 7 4 3 5180 1 2.6 16.10 CAD Cart
SNSP-M4-20 M4 0.7 20 7 4 3 5180 1 3 18.07 CAD Cart
SNSP-M4-25 M4 0.7 25 7 4 3 5180 1 3.6 19.00 CAD Cart
SNSP-M5-10 M5 0.8 10 8.5 5 4 8370 1 3.1 16.10 CAD Cart
SNSP-M5-12 M5 0.8 12 8.5 5 4 8370 1 3.4 16.10 CAD Cart
SNSP-M5-16 M5 0.8 16 8.5 5 4 8370 1 3.9 16.52 CAD Cart
SNSP-M5-20 M5 0.8 20 8.5 5 4 8370 1 4.6 17.63 CAD Cart
SNSP-M5-25 M5 0.8 25 8.5 5 4 8370 1 5.4 19.12 CAD Cart
SNSP-M6-12 M6 1 12 10 6 5 11800 1 5.8 15.80 CAD Cart
SNSP-M6-16 M6 1 16 10 6 5 11800 1 6.6 17.32 CAD Cart
SNSP-M6-20 M6 1 20 10 6 5 11800 1 7.4 18.07 CAD Cart
SNSP-M6-25 M6 1 25 10 6 5 11800 1 8.7 19.12 CAD Cart
SNSP-M6-30 M6 1 30 10 6 5 11800 1 9.5 20.94 CAD Cart
SNSP-M8-16 M8 1.25 16 13 8 6 21500 1 14 22.01 CAD Cart
SNSP-M8-20 M8 1.25 20 13 8 6 21500 1 15 22.01 CAD Cart
SNSP-M8-25 M8 1.25 25 13 8 6 21500 1 17 22.15 CAD Cart
SNSP-M8-30 M8 1.25 30 13 8 6 21500 1 19 23.98 CAD Cart
SNSP-M8-35 M8 1.25 35 13 8 6 21500 1 22 25.94 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSP
Main Body C5191(Phosphor Bronze)

Application

FPD production equipment, semiconductor devices,
and electrical and electronic equipment

Characteristics

  • Non-Magnetic.
  • Excellent fatigue resistance, corrosion resistance, and abrasion resistance.

Physical Property

Phosphor Bronze
(C5191)
SUS304
Specific Gravity 8.83 7.93
Longitudinal Elastic Modulus(GPa) 105 193
Electric Resistance(μΩ・m) 0.13 0.7
Thermal Conductivity(W/(m・K)) 67 17
Linear Expansion Coefficient(K-1 18×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Phosphor Bronze
(C5191)
SUS304
Tensile Strength(N/mm2 590 or Higher 520 or Higher
Elongation(%) 8 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Magnetic Flux Density

Phosphor Bronze SUSXM7
(Equivalent to SUS304)
Magnetic Flux Density
(T)
0 5×10-5

Measuring device:5080 Gauss (Tesla) Meter by F.W.BELL
Measuring conditions:DC magnetic field measuring mode
      Probe and sample separation distance: 5 mm


Product List

Most Read