• Special Screws
  • Clean

SNSH-C276

Socket Head Cap Screw -Hastelloy C-276 equiv.

  • Cleanroom Specification
  • Chemical-proof

Dimension Drawing

SNSH-C276Socket Head Cap Screw -Hastelloy C-276 equiv.寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SNSH-M3-6-C276 M3 0.5 6 5.5 3 2.5 3980 1 0.81 28.68 CAD Cart
SNSH-M3-8-C276 M3 0.5 8 5.5 3 2.5 3980 1 0.91 29.14 CAD Cart
SNSH-M3-10-C276 M3 0.5 10 5.5 3 2.5 3980 1 1 30.94 CAD Cart
SNSH-M3-12-C276 M3 0.5 12 5.5 3 2.5 3980 1 1.1 31.73 CAD Cart
SNSH-M3-16-C276 M3 0.5 16 5.5 3 2.5 3980 1 1.3 34.14 CAD Cart
SNSH-M3-20-C276 M3 0.5 20 5.5 3 2.5 3980 1 1.6 37.32 CAD Cart
SNSH-M4-8-C276 M4 0.7 8 7 4 3 6960 1 1.9 33.23 CAD Cart
SNSH-M4-10-C276 M4 0.7 10 7 4 3 6960 1 2.1 34.74 CAD Cart
SNSH-M4-12-C276 M4 0.7 12 7 4 3 6960 1 2.2 35.50 CAD Cart
SNSH-M4-16-C276 M4 0.7 16 7 4 3 6960 1 2.6 38.38 CAD Cart
SNSH-M4-20-C276 M4 0.7 20 7 4 3 6960 1 3 41.10 CAD Cart
SNSH-M4-25-C276 M4 0.7 25 7 4 3 6960 1 3.6 45.65 CAD Cart
SNSH-M5-10-C276 M5 0.8 10 8.5 5 4 11200 1 3.1 37.63 CAD Cart
SNSH-M5-12-C276 M5 0.8 12 8.5 5 4 11200 1 3.4 38.66 CAD Cart
SNSH-M5-16-C276 M5 0.8 16 8.5 5 4 11200 1 3.9 42.07 CAD Cart
SNSH-M5-20-C276 M5 0.8 20 8.5 5 4 11200 1 4.6 46.26 CAD Cart
SNSH-M5-25-C276 M5 0.8 25 8.5 5 4 11200 1 5.4 50.06 CAD Cart
SNSH-M6-12-C276 M6 1 12 10 6 5 15900 1 5.8 39.29 CAD Cart
SNSH-M6-16-C276 M6 1 16 10 6 5 15900 1 6.6 42.32 CAD Cart
SNSH-M6-20-C276 M6 1 20 10 6 5 15900 1 7.4 45.65 CAD Cart
SNSH-M6-25-C276 M6 1 25 10 6 5 15900 1 8.7 49.75 CAD Cart
SNSH-M6-30-C276 M6 1 30 10 6 5 15900 1 9.5 54.74 CAD Cart
SNSH-M8-16-C276 M8 1.25 16 13 8 6 29000 1 14 49.60 CAD Cart
SNSH-M8-20-C276 M8 1.25 20 13 8 6 29000 1 15 53.40 CAD Cart
SNSH-M8-25-C276 M8 1.25 25 13 8 6 29000 1 17 59.62 CAD Cart
SNSH-M8-30-C276 M8 1.25 30 13 8 6 29000 1 19 64.00 CAD Cart
SNSH-M8-35-C276 M8 1.25 35 13 8 6 29000 1 22 69.59 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSH-C276
Main Body UNS N10276(Hastelloy*1C-276 equiv.)

*1: Hastelloy is a registered trademark of Haynes International, Inc.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, and chemical plants

Characteristics


Physical Property

Hastelloy
(UNS N10276)
SUS304
Specific Gravity 8.89 7.93
Longitudinal Elastic Modulus (GPa) 205 193
Specific Heat (J/kg・K) 427 500
Electric Resistance (µΩ・m) 1.3 0.7
Linear Expansion Coefficient (K-1) 11.2 x 10-6 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Mechanical Properties

Hastelloy
(UNS N10276)
SUS304
Tensile Strength (N/mm2) 793 520 or Higher
0.2% Proof Stress (N/mm2) 400 205 or Higher
Elongation (%) 60 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Product List

Most Read