• Special Screws
  • Chemical Resistance Screws

SPE-LC

Plastic screw - Hex Socket Low Head Bolt - PEEK

  • Space
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-LCPlastic screw - Hex Socket Low Head Bolt - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M3-6-LC M3 0.5 6 5.5 2 2 400 0.13 10 0.09 8.96 CAD Cart
SPE-M3-8-LC M3 0.5 8 5.5 2 2 400 0.13 10 0.1 8.96 CAD Cart
SPE-M3-10-LC M3 0.5 10 5.5 2 2 400 0.13 10 0.12 9.53 CAD Cart
SPE-M3-12-LC M3 0.5 12 5.5 2 2 400 0.13 10 0.13 9.96 CAD Cart
SPE-M3-16-LC M3 0.5 16 5.5 2 2 400 0.13 10 0.16 14.59 CAD Cart
SPE-M3-20-LC M3 0.5 20 5.5 2 2 400 0.13 10 0.2 19.45 CAD Cart
SPE-M4-6-LC M4 0.7 6 7 2.8 2.5 744 0.47 10 0.19 12.91 CAD Cart
SPE-M4-8-LC M4 0.7 8 7 2.8 2.5 744 0.47 10 0.21 13.37 CAD Cart
SPE-M4-10-LC M4 0.7 10 7 2.8 2.5 744 0.47 10 0.24 13.81 CAD Cart
SPE-M4-12-LC M4 0.7 12 7 2.8 2.5 744 0.47 10 0.26 15.49 CAD Cart
SPE-M4-16-LC M4 0.7 16 7 2.8 2.5 744 0.47 10 0.31 18.53 CAD Cart
SPE-M4-20-LC M4 0.7 20 7 2.8 2.5 744 0.47 10 0.38 19.45 CAD Cart
SPE-M4-25-LC M4 0.7 25 7 2.8 2.5 744 0.47 10 0.46 26.87 CAD Cart
SPE-M5-6-LC M5 0.8 6 8.5 3.5 3 1272 0.68 10 0.26 22.01 CAD Cart
SPE-M5-8-LC M5 0.8 8 8.5 3.5 3 1272 0.68 10 0.3 22.01 CAD Cart
SPE-M5-10-LC M5 0.8 10 8.5 3.5 3 1272 0.68 10 0.34 22.01 CAD Cart
SPE-M5-12-LC M5 0.8 12 8.5 3.5 3 1272 0.68 10 0.38 26.72 CAD Cart
SPE-M5-16-LC M5 0.8 16 8.5 3.5 3 1272 0.68 10 0.46 28.99 CAD Cart
SPE-M5-20-LC M5 0.8 20 8.5 3.5 3 1272 0.68 10 0.56 33.67 CAD Cart
SPE-M5-25-LC M5 0.8 25 8.5 3.5 3 1272 0.68 10 0.69 38.52 CAD Cart
SPE-M5-30-LC M5 0.8 30 8.5 3.5 3 1272 0.68 10 0.81 52.79 CAD Cart
SPE-M6-10-LC M6 1 10 10 4 4 1727 1.36 5 0.58 23.06 CAD Cart
SPE-M6-12-LC M6 1 12 10 4 4 1727 1.36 5 0.64 23.06 CAD Cart
SPE-M6-16-LC M6 1 16 10 4 4 1727 1.36 5 0.75 23.06 CAD Cart
SPE-M6-20-LC M6 1 20 10 4 4 1727 1.36 5 0.88 26.40 CAD Cart
SPE-M6-25-LC M6 1 25 10 4 4 1727 1.36 5 1.1 35.04 CAD Cart
SPE-M6-30-LC M6 1 30 10 4 4 1727 1.36 5 1.2 39.74 CAD Cart
SPE-M6-40-LC M6 1 40 10 4 4 1727 1.36 5 1.6 40.80 CAD Cart

*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
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
SPE-LC
Main body PEEK / Light Brown
Heat resistance
temperature*1
260℃

*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.


Application

FPD production device / Semiconductor manufacturing device /
Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump

Characteristics

  • Hex socket head cap screw with low head.
  • For space-saving of equipment/device and applications with a limited top space.
  • PEEK is thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It resists almost all chemicals other than concentrated sulfuric acid, concentrated nitric acid and concentrated hydrofluoric acid.
  • It is highly heat-resistant and water-proofed and high temperature strength is retained.
  • Features outstanding friction, shock, and fatigue resistance.
  • It is highly frame-resistant satisfying V-0 of the UL standard 94.
  • Plastic screw properties and precautions for use ⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hexagon nuts SPE-N are available.
SPE-NSPE-W

SPE-LCPlastic screw - Hex Socket Low Head Bolt - PEEK


Product List

Most Read