• Special Screws
  • Chemical Resistance Screws

SPE-F

Plastic Screw - Cross Recessed Flat Head Machine Screws - PEEK

  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SPE-FPlastic Screw - Cross Recessed Flat Head Machine Screws - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
15
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Tension Rupture Load
(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
Standard
SPE-M2-4-F M2 0.4 4 4 1.2 165 0.071 20 0.02 10.64 CAD Cart
SPE-M2-5-F M2 0.4 5 4 1.2 165 0.071 20 0.023 10.64 CAD Cart
SPE-M2-6-F M2 0.4 6 4 1.2 165 0.071 20 0.03 10.64 CAD Cart
SPE-M2-8-F M2 0.4 8 4 1.2 165 0.071 20 0.035 10.64 CAD Cart
SPE-M2-10-F M2 0.4 10 4 1.2 165 0.071 20 0.039 11.87 CAD Cart
SPE-M2.6-4-F M2.6 0.45 4 5.2 1.5 291 0.15 20 0.045 10.64 CAD Cart
SPE-M2.6-6-F M2.6 0.45 6 5.2 1.5 291 0.15 20 0.055 10.64 CAD Cart
SPE-M2.6-8-F M2.6 0.45 8 5.2 1.5 291 0.15 20 0.055 10.64 CAD Cart
SPE-M2.6-10-F M2.6 0.45 10 5.2 1.5 291 0.15 20 0.0716 10.64 CAD Cart
SPE-M3-5-F M3 0.5 5 6 1.75 405 0.21 20 0.057 11.87 CAD Cart
SPE-M3-6-F M3 0.5 6 6 1.75 405 0.21 20 0.088 11.87 CAD Cart
SPE-M3-8-F M3 0.5 8 6 1.75 405 0.21 20 0.1 11.87 CAD Cart
SPE-M3-10-F M3 0.5 10 6 1.75 405 0.21 20 0.12 11.87 CAD Cart
SPE-M3-12-F M3 0.5 12 6 1.75 405 0.21 20 0.13 23.36 CAD Cart
SPE-M3-15-F M3 0.5 15 6 1.75 405 0.21 20 0.15 25.50 CAD Cart
SPE-M3-16-F M3 0.5 16 6 1.75 405 0.21 20 0.16 25.81 CAD Cart
SPE-M3-20-F M3 0.5 20 6 1.75 405 0.21 20 0.18 30.06 CAD Cart
SPE-M3-25-F M3 0.5 25 6 1.75 405 0.21 20 0.22 34.90 CAD Cart
SPE-M4-6-F M4 0.7 6 8 2.3 738 0.47 20 0.17 16.39 CAD Cart
SPE-M4-8-F M4 0.7 8 8 2.3 738 0.47 20 0.2 16.39 CAD Cart
SPE-M4-10-F M4 0.7 10 8 2.3 738 0.47 20 0.22 16.39 CAD Cart
SPE-M4-12-F M4 0.7 12 8 2.3 738 0.47 20 0.25 20.23 CAD Cart
SPE-M4-15-F M4 0.7 15 8 2.3 738 0.47 20 0.29 23.36 CAD Cart
SPE-M4-16-F M4 0.7 16 8 2.3 738 0.47 20 0.3 23.36 CAD Cart
SPE-M4-20-F M4 0.7 20 8 2.3 738 0.47 20 0.35 25.81 CAD Cart
SPE-M4-25-F M4 0.7 25 8 2.3 738 0.47 20 0.42 28.21 CAD Cart
SPE-M4-30-F M4 0.7 30 8 2.3 738 0.47 20 0.47 83.39 CAD Cart
SPE-M5-8-F M5 0.8 8 10 2.8 1234 0.96 10 0.37 17.47 CAD Cart
SPE-M5-10-F M5 0.8 10 10 2.8 1234 0.96 10 0.41 17.47 CAD Cart
SPE-M5-12-F M5 0.8 12 10 2.8 1234 0.96 10 0.45 20.51 CAD Cart
SPE-M5-15-F M5 0.8 15 10 2.8 1234 0.96 10 0.52 20.51 CAD Cart
SPE-M5-20-F M5 0.8 20 10 2.8 1234 0.96 10 0.6 20.51 CAD Cart
SPE-M5-25-F M5 0.8 25 10 2.8 1234 0.96 10 0.7 29.15 CAD Cart
SPE-M5-30-F M5 0.8 30 10 2.8 1234 0.96 10 0.8 53.69 CAD Cart
SPE-M6-10-F M6 1 10 12 3.4 1749 1.64 10 0.41 26.87 CAD Cart
SPE-M6-12-F M6 1 12 12 3.4 1749 1.64 10 0.65 29.14 CAD Cart
SPE-M6-15-F M6 1 15 12 3.4 1749 1.64 10 0.82 29.15 CAD Cart
SPE-M6-20-F M6 1 20 12 3.4 1749 1.64 10 0.94 37.31 CAD Cart
SPE-M6-25-F M6 1 25 12 3.4 1749 1.64 10 0.91 54.74 CAD Cart
SPE-M6-30-F M6 1 30 12 3.4 1749 1.64 10 1.2 54.74 CAD Cart
SPE-M8-15-F M8 1.25 15 16 4.4 3261 3.68 5 1.3 40.79 CAD Cart
SPE-M8-20-F M8 1.25 20 16 4.4 3261 3.68 5 1.9 40.80 CAD Cart
SPE-M8-25-F M8 1.25 25 16 4.4 3261 3.68 5 2.2 43.69 CAD Cart
SPE-M8-30-F M8 1.25 30 16 4.4 3261 3.68 5 2.4 46.57 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.The recommendation torque is 50% of the torsional torque.
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
SPE-F
Main body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the plastic material.The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed
circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK is a thermoplastic super-engineering plastic with excellent physical and chemical properties.
  • These screws have excellent chemical resistance. They are mostly unaffected by chemicals excluding concentrate sulfuric acid, concentrate nitric acid, and concentrate hydrofluoric acid.
  • These screws have excellent heat resistance, water resistance, and high heat resistance strength.
  • These screws have excellent abrasion, shock, and fatigue resistance.
  • They have high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

SPE-N Plastic Hexagon Nut(PEEK)is available.
SPE-NSPE-W

SPE-FPlastic Screw - Cross Recessed Flat Head Machine Screws - PEEK


Product List

Most Read