Couplings Bore and Keyway Additional Modification Service
Service Introduction Video
Bore Additional Modification [BT]
- Coupling bores can be additionally modified. Bore diameters can be specified in 0.001 mm increments.
- For bore diameters D1 and D2, specify the standard bore diameter for each product from minimum diameter to maximum diameter. *1
*1: For standard and maximum bore diameters, see each product page. For disk type, the bore diameters listed in the "Disk Type Bore Diameters Available" below can be specified with this service. For bore diameters outside the range, please contact our customer service. - Combination with the keyway additional modification KT is also possible.*2 *2: The bore diameters listed in the "Keyway Additional Modification Applicable Bore Diameter List" are available for the service.
- Additional modification is also available for inch size bores. For inch size bore diameters, refer to the table below and specify in millimeter increments.
Table 1 Inch size bore diameters
inch | mm |
---|---|
1/8 | 3.175 |
3/16 | 4.763 |
1/4 | 6.35 |
5/16 | 7.938 |
3/8 | 9.525 |
7/16 | 11.113 |
1/2 | 12.7 |
9/16 | 14.288 |
5/8 | 15.875 |
11/16 | 17.463 |
3/4 | 19.05 |
inch | mm |
---|---|
13/16 | 20.638 |
7/8 | 22.225 |
15/16 | 23.813 |
1 | 25.4 |
1-1/8 | 28.575 |
1-1/4 | 31.75 |
1-3/8 | 34.925 |
1-1/2 | 38.1 |
1-5/8 | 41.275 |
1-3/4 | 44.45 |
2 | 50.8 |
Please note.
- For disk type bore diameters, specify from the available bore diameter range in the table below.
Table 2 Disk Type Bore Diameters Available
Disk Type Bore Diameters Available D1・D2 |
||||||||
---|---|---|---|---|---|---|---|---|
3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9 |
9.525 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 |
18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 |
35 | 38 | 40 | 42 | 45 | 50 |
・Disk type specifiable bore diameters are regularly added.
[BT] Target products
- Coupling category products are targeted.
Type | Target Products | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
High-gain Rubber | XGT2 | XGL2 | XGS2 | XGT | XGL | XGS | |||||
Vibration-Absorption Capable*1 | XGHW | ||||||||||
Disc*2 | XHW | XHW-AC*3 | XHS | XBW | XBS | XBWS | XBSS | MDW | MDS | MHW | MHS |
Slit | MSX | MST | MWS | MSH | MSTS |
MWSS | |||||
Jaw | MJC | MJS | |||||||||
Cross Joint | XUT | ||||||||||
Oldham | MOR | MOL | MOS | MOP | MOM | MOHS | |||||
Bellows | MFB | MFBS | |||||||||
Serration | MSF | ||||||||||
Rigid*4 | MRG | MLR | MRGS | MLRS |
・Please contact our customer service for the price and delivery time of MJB MWBS XSTS XWSS XRP.
*1: Bore additional modification is only performed on the D1 side for The vibration-absorption capable disk type XGHW.
*2: For disk type bore diameters D1 and D2, specify from the disk type available bore diameter range table.
*3: Bore additional modification is only performed on the D2 side for XHW-AC.
*4: MRG-W MRGS-W MLR-V MLRS-V are not available.
How to use the service
Additional modification of keyway [KT][KA]
- Couplings can be additionally modified with new JIS keyways based on JIS B 1301.
- Metric or inch keyways can be selected with the modification symbol.
[KT] Metric Keyway Modification (JIS Standard)
[KA] Inch Keyway Modification (AGMA Standard) - The bore diameters listed in the "Keyway Additional Modification Applicable Bore List" in the table below are available for the service.
- Keyway additional modification is available for both single-side only and double-side.
As high-gain rubber and rigid types have the same bore diameter on both sides, keyway modification is available for double-side only.
- Combination with the bore additional modification BT is also possible.
Target products
Type | Target Products | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
High-gain Rubber | XGT2 | XGL2 | XGS2 | XGT | XGL | XGS | |||||
Vibration-Absorption Capable*1 | XGHW | ||||||||||
Disc | XHW | XHW-AC*2 | XHS | XBW | XBS | XBWS | XBSS | MDW | MDS | MHW | MHS |
Jaw | MJC | MJS | |||||||||
Cross Joint | XUT | ||||||||||
Oldham | MOR | MOL | MOS | MOP | MOM | MOHS | |||||
Bellows | MFB | MFBS | |||||||||
Serration | MSF | ||||||||||
Rigid*3 | MRG | MLR | MRGS | MLRS |
*2: Keyway additional modification is only performed on the D2 side for XHW-AC.
*3: Rigid Type MRG-W MRGS-W MLR-V MLRS-V is not targeted.
Keyway Additional Modification Applicable Bore Diameter List
Metric Keyway Modification
Applicable Bore Diameter D1D2 |
Keyway | Key | |||||||
---|---|---|---|---|---|---|---|---|---|
b | t | Nominal Dimension b×h |
|||||||
Standard Dimension | Allowance (JS9) |
Standard Dimension | Allowance | ||||||
6 | 7 | 2 | ±0.0125 | 1.0 | +0.1 0 |
2×2 | |||
8 | 9 | 10 | 3 | 1.4 | 3×3 | ||||
11 | 12 | 4 | ±0.0150 | 1.8 | 4×4 | ||||
13 | 14 | 15 | 16 | 17 | 5 | 2.3 | 5×5 | ||
18 | 19 | 20 | 22 | 6 | 2.8 | 6×6 | |||
24 | 25 | 28 | 30 | 8 | ±0.0180 | 3.3 | +0.2 0 |
8×7 | |
32 | 35 | 36 | 38 | 10 | 3.3 | 10×8 | |||
40 | 42 | 44 | 12 | ±0.0215 | 3.3 | 12×8 | |||
45 | 48 | 50 | 14 | 3.8 | 14×9 | ||||
55 | 16 | 4.3 | 16×10 |
Excerpt from JIS B 1301
・The service does not cover keyway additional modification for bore diameters not listed in the table. Please contact our customer service.Inch Keyway Modification
Standard Inch Bore Diameter D1D2 |
Keyway | |||
---|---|---|---|---|
Wk | T | |||
Standard Dimension | Allowance | Standard Dimension | Allowance | |
1/2 | 1/8 | +0.002 0 |
0.560 | +0.01 0 |
9/16 | 1/8 | +0.002 0 |
0.623 | +0.01 0 |
5/8 | 3/16 | +0.002 0 |
0.709 | +0.01 0 |
11/16 | 3/16 | +0.002 0 |
0.773 | +0.01 0 |
3/4 | 3/16 | +0.002 0 |
0.837 | +0.01 0 |
13/16 | 3/16 | +0.002 0 |
0.900 | +0.01 0 |
7/8 | 3/16 | +0.002 0 |
0.964 | +0.01 0 |
15/16 | 1/4 | +0.002 0 |
1.051 | +0.01 0 |
1 | 1/4 | +0.002 0 |
1.114 | +0.01 0 |
1-1/8 | 1/4 | +0.002 0 |
1.241 | +0.01 0 |
1-1/4 | 1/4 | +0.002 0 |
1.367 | +0.01 0 |
1-3/8 | 5/16 | +0.002 0 |
1.518 | +0.01 0 |
1-1/2 | 3/8 | +0.002 0 |
1.669 | +0.01 0 |
1-5/8 | 3/8 | +0.002 0 |
1.796 | +0.01 0 |
1-3/4 | 3/8 | +0.002 0 |
1.922 | +0.01 0 |
Excerpt from AGMA standards
How to use the service
Order via email or fax.
Combination with the bore additional modification BT is also possible.
Fees・Delivery
- Please feel free to contact us.