Laser engraving service
Service description
- Various marks and letters are laser-engraved on NBK products.
- OPEN, CLOSE and arrows, etc... A service to make NBK products even more usable in terms of functions.
- They can be engraved on materials such as stainless steel, aluminum and plastic.
- Color development varies depending on materials. For details, please feel free to contact our customer service.
- Standard designs
-
Please note.
- The color generated may differ depending on the material. Please contact our customer service for details.
- The engraving depth will be adjusted at our discretion.
- The engraving position may deviate slightly in some cases.
- Engraving is possible under the following conditions.
Maximum engraving size :90 mm x 90 mm
Engraving surface top/bottom height difference:Within 4 mm
Target Products
Target products are displayed with compatibility and fees at the bottom of each product page.
Order placement flow
-
Please inform our Customer Service of the NBK product part number to engrave and the engraving data file by e-mail.
Standard designs for engraving and NBK product CAD data can be downloaded from the NBK website. Please use them for creation of data files.Acceptable file formats: JPG, BMP and DXF
- The dedicated part number of the laser engraving service product with a serial number is provided to you by e-mail. Please indicate the dedicated part number to place an order.
Standard design download [584KB]
CAD data・Library
Part number specification
Please indicate the dedicated part number for the laser engraving service.
Support for Non-Standard Designs
Engraving of non-standard designs is also supported.
The order process in this case is shown below.
- Contact our customer service with a data file containing the NBK product name and content to be engraved.
● Acceptable file formats*1:JPG・BMP・DXF
*1: Design data in formats other than the acceptable file formats, such as handwriting or fax, will be charged a separate design fee. - We will submit a prototype estimate.
- After receiving an order using the part number in the prototype quotation, we will prepare the prototype.
- After confirmation of the prototype, if there is no problem, we will submit a quotation for mass production.
- From here on, order with the part number in the quotation for mass production.