Cleanroom Wash / Cleanroom Packing Service

PDF
Cleanroom Wash / Cleanroom Packing Service

Service Introduction Video

Service Details

  • Cleanroom Wash and Cleanroom Packing of Product. We will do the cleaning and packing in a cleanroom. It is designed for the parts embedded in the FPD production device, semiconductor manufacturing device, medical equipment and food machinery, as well as the parts used in a cleanroom environment.

Cleanroom Wash

  • Cleaning will be performed in a cleanroom of the cleanliness class 10000.
  • Cleanliness is maintained by checking the airborne particles and microbes every five minutes.
  • You can select 2 cleaning methods for the product.

    USC Ultrasonic cleaning
    IPA IPA cleaning

Cleanroom Packing

  • Cleanroom-washed products are double-packaged with vacuum on the clean bench in a cleanroom.
  • The cleanliness in the cleanroom is class 500 and the clean bench used for packaging is class 10.

Cleanroom Wash & Packing Processes

  • USC Ultrasonic Cleaning (suitable for rust-resistant materials like stainless steel)

  • IPA IPA Cleaning (suitable for rust-prone materials like steel)

Applicable Products

  • Target products indicates "Cleanroom washed and packed" on their product page. The cleaning method is USC Ultrasonic cleaning.

  • Target products indicates "Cleanroom Wash / Cleanroom Packing Service" on their product page.

  • The supported size for a single cleanroom wash and cleanroom packing is up to 250 mm (L) x 300 mm (W) x 100 mm (H).
  • We can handle products other than those listed in this catalog or other cleaning and packaging method of your choice. Please feel free to contact our customer service.

How to use the service

Select the product part number to do cleanroom wash and cleanroom packing and a cleaning method.
USC Ultrasonic cleaning
IPA IPA cleaning

Caution

  • The supported size for a single cleanroom wash and cleanroom packing is up to 250 mm (L) x 300 mm (W) x 100 mm (H). For larger sizes, orders can be handled in more than one part.
  • Ultrasonic cleaning cannot be used on materials that rust easily, such as iron.
  • For this service, the qty per pack is at our discretion. If the qty per pack needs to be changed, it is possible with an additional charge. Please contact our customer service.
  • Contact us regarding combining this service with additional services.