Available Area
Japan, the US, Canada, ChinaThis item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.
Characteristics
- These units automate positioning mechanisms with a feed screw. By replacing the feed screw operating handle with EPU-100, device positioning mechanisms can be automated.
- Through the use of the dedicated transceivers EPC-100 (EPC-100) or EPC-200-CC (EPC-200-CC)EPC-210-EIP(EPC-210-EIP), wireless batch operation of up to 32 Wireless Positioning Units is possible. Signal wiring from the operating terminal is not required. Ideal for devices and equipment with multiple positioning locations, like packaging machines and carton formers.
- Controller is built in. Extra space for amps, controllers and other equipment in addition to the main unit is not required.
- With the use of an external interface connector, wired communication is possible as well as the connection of a movable range control limit sensor or a forced travel switch for abnormalities.
- For configuration and control of EPU-100, the dedicated software EPU-COM is required. The dedicated software is available free of charge. Please download from the NBK website.
- Combining with the dedicated lock adapter EPL enables position retention (locking).
Image of Replacement from Handle
Specs/CAD
Part Number | Mass (g) |
Price (USD) |
Add to Cart |
---|---|---|---|
EPU-100-W5-R60 | 520 | 446.38 | Cart |
Material/Finish
EPU-100 | |
---|---|
Main Body | A6063S Anodized (Black) |
Flange | A6063S Anodized |
Back Panel | SPCC Electrostatic Coating (Matte Black) |
Output Shaft | Equivalent to SUM43 |
Rubber Cover | EPDM |
Power Cable | Heat-Resistant Vinyl Flat Cord |
Does not contain any of the 10 chemicals restricted under the RoHS Directives.
Mounting
Use the spigot joint to position the Wireless Positioning Unit EPU-100 on the equipment, and fix with hex socket head cap screws to eliminate any clearance between EPU-100 and the equipment.
*Hex socket head cap screws are not provided.
Performance
Power Source Voltage | DC24V ± 10% | |
Current Consumption | Waiting | 20mA |
Rated | 0.65A | |
Max. | 1A | |
Rated Output | 4.98W | |
Rated Rotational Frequency | 62 ±10rpm | |
Rated Torque | 0.765N・m *1 | |
Output Shaft Max. Allowable Load |
Radial Load | 29.4N*2 |
Thrust Load | 24.5N*2 | |
Stop Accuracy | ±5° *3 | |
Input | Wireless Communication | 2.4GHz Band Wireless Communication |
Wired Communication | RS-232C (3-wire type) | |
Input Circuit | 2ch*4 | |
Wireless Reach Distance (Reference Value) |
Indoors | 60m |
Outdoors | 1200m | |
Operating Environment | Temperature | -5°C to 55°C (no freezing) |
Humidity | 20% RH to 85% RH (no condensation) |
*1: When attaching the lock adapter EPL, the EPL output torque is 0.715N・m.
*2: Output shaft max. allowable load
*3: When attaching the lock adapter EPL, about 10° of backlash is generated.
*4: For limit sensor connection.
Only takes two minutes to understand!Wireless Positioning Units Installation/Connection Method
Precautions for Use
Be sure to read the Instruction Manual before use to ensure safe and correct usage.Related Products
Dedicated transceivers are available.For PC control EPC-100EPC-100
For PLC control EPC-200-CCEPC-200-CC、EPC-210-EIPEPC-210-EIP
EPL